
Roll over image to zoom in

LUFDA10
Indicates the overload tripping and reset done by power base control pad or done remotely
requires an external power supply
Modular, plug & play structure helps you to perform quick maintenance
Direct access to detailed information for every motor starter of your installation
Advanced motor management system
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys U additional function module to be inserted in advanced power bases LUB120, LUB320, LUB380 for thermal overload tripping indication. It indicates the overload tripping and the reset done by the power base control pad or done remotely. It provides 1NO instantaneous contact rated 24-250V AC/DC 5A max. It requires an external power supply 24-240V AC or DC. To be inserted in the cavity of a power base provided for the auxiliary modules. Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LUF |
Product or component type | Function module |
Product compatibility | LUCB LUCC LUCD |
Mounting mode | Plug-in |
---|---|
Mounting location | Front side |
main function available | Thermal overload signalling and automatic or remote reset |
Auxiliary contact composition | 1 NO |
Communication of faults | LED front panel |
[Us] rated supply voltage | 24...240 V DC 24...240 V AC |
Current consumption | 7 mA at 24 V DC 1.1 mA at 240 V AC |
Discrete output function | 1 NO (AC-15) at 230 V - power: 400 VA - electrical service life: 100000 cycles 1 NO (DC-13) at 24 V - power: 50 W - electrical service life: 100000 cycles |
[Ith] conventional free air thermal current | 2 A 70 °C |
Short-circuit protection | 2 A fuse gG conforming to IEC 60947-5-1 |
Input type | Remote reset - cable cross section: 0.2…1.5 mm² <500 m - relative impedance: 50 Ohm 52.8 mH - cable capacitance: 0.093 nF |
Connection pitch | 5.08 mm |
Connections - terminals | Screw clamp terminals 2 cable(s) 0.2…1 mm² flexible without cable end Screw clamp terminals 2 cable(s) 0.2…1 mm² rigid without cable end Screw clamp terminals 2 cable(s) 0.25…1 mm² flexible with cable end Screw clamp terminals 2 cable(s) 0.5…1 mm² flexible with cable end |
Tightening torque | 0.5…0.6 N.m - with screwdriver 3.5 mm flat |
Net weight | 0.055 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.300 cm |
Package 1 Width | 4.800 cm |
Package 1 Length | 10.800 cm |
Package 1 Weight | 71.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 26 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.161 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
E383808a-7832-4e0a-8697-e499929809d4
REACh Regulation
Halogen-free status
Halogen free plastic parts product
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.