
Roll over image to zoom in

LUFN20
Auxiliary signaling contact block for TeSys U starter controllers
To be inserted in the provided location of the power base
Modular, plug & play structure helps you to perform quick maintenance
Direct access to detailed information for every motor starter of your installation
Advanced motor management system
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys U auxiliary signaling contacts module to be inserted in standard power bases LUB12, LUB32, LUB38 or advanced power base LUB120, LUB320, LUB380. It indicates the ON/OFF running status of the motor, whatever the direction of rotation. It provides 2NO instantaneous auxiliary contacts rated 24-250V AC/DC 5A max. It is powered by the control unit. To be inserted in the cavity of a power base provided for the auxiliary modules. Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LUFN |
Product or component type | Auxiliary contact |
Auxiliary contact composition | 2 NO |
---|---|
[Ue] rated operational voltage | <= 250 V AC <= 250 V DC |
[Ui] rated insulation voltage | 250 V conforming to CSA 250 V conforming to IEC 60947-5-1 250 V conforming to UL |
[Ith] conventional free air thermal current | 5 A |
Minimum switching voltage | 17 V |
minimum switching current | 5 mA |
Net weight | 0.05 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.5 cm |
Package 1 Width | 3.3 cm |
Package 1 Length | 4.8 cm |
Package 1 Weight | 47.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 60 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.162 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.