
Roll over image to zoom in

LUFV2
To be inserted in the cavity of a power base provided for the auxiliary modules
requires an external power supply
Modular, plug & play structure helps you to perform quick maintenance
Direct access to detailed information for every motor starter of your installation
Advanced motor management system
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys U additional function module to be inserted in advanced power bases LUB120, LUB320, LUB380 for motor load monitoring. It provides a 4-20mA output signal, image of the load ratio, to be connected to a load impedance 100 Ohm typical (500 Ohm max). It measures the phase currents and computes the ratio I average/Ir ratio within the range of 0 to 2 for LUCB and LUCD, and of 0 to 3 for LUCC control units. It requires an external power supply 24V DC. To be inserted in the cavity of a power base provided for the auxiliary modules. Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LUF |
Product or component type | Function module |
Product compatibility | LUCC LUCM LUCB LUCD |
Mounting mode | Plug-in |
---|---|
Mounting location | Front side |
main function available | Indication of motor load |
[Us] rated supply voltage | 24 V DC |
Analogue output current | 4…20 mA |
Type of output signal | Value of I average/Ir ratio within the range of 0 to 2 for LUCB and LUCD Value of I average/Ir ratio within the range of 0 to 3 for LUCC |
Load impedance ohmic | 100 Ohm typical <= 500 Ohm |
Measurement accuracy | +/- 10 % with multifunction control unit - resolution: 1 % of Ir +/- 6 % with advanced control unit |
Connection pitch | 3.81 mm |
Connections - terminals | Screw clamp terminals 1 cable(s) 0.14…1 mm² flexible without cable end Screw clamp terminals 1 cable(s) 0.14…1 mm² rigid without cable end Screw clamp terminals 1 cable(s) 0.25…0.5 mm² flexible with cable end Screw clamp terminals 1 cable(s) 0.25…1 mm² flexible with cable end Screw clamp terminals 2 cable(s) 0.14…0.5 mm² rigid without cable end Screw clamp terminals 2 cable(s) 0.14…0.75 mm² flexible without cable end Screw clamp terminals 2 cable(s) 0.25…0.34 mm² flexible with cable end Screw clamp terminals 2 cable(s) 0.5 mm² flexible with cable end |
Associated cable type | AWG 26...AWG 16 |
Tightening torque | 0.2…0.25 N.m - with screwdriver 2.5 mm flat |
Net weight | 0.05 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.500 cm |
Package 1 Width | 3.300 cm |
Package 1 Length | 4.700 cm |
Package 1 Weight | 50.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 36 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.035 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
E383808a-7832-4e0a-8697-e499929809d4
REACh Regulation
Halogen-free status
Halogen free plastic parts product
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.