Roll over image to zoom in

1 videos
LV426937
ComPacT NSXm has smaller frame size, incorporating new features and innovations
Gain up to 40% in space when using with integrated earth leakage protection
Reduce up to 40% mounting and cabling time
Select, configure and commission easily with EcoStruxure Customer Lifecycle Software
DIN rail mounting product
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This is an open door shaft operator accessory for extended rotary handle. This accessory is compatible with Compact NSXm, Compact NSX and PowerPact B products. It is used to operate the device when the switchboard door is open. This accessory complies with UL 508A standard.
Range compatibility | PowerPact PowerPact B ComPact ComPact NSXm TeSys TeSys GV4 TeSys TeSys BV4 PowerPact PowerPact H PowerPact PowerPact J PowerPact PowerPact L Compact NSX ComPact NSX |
---|---|
Product or component type | Open door shaft operator |
Accessory / separate part type | Control accessories |
Enclosure mounting style | Extended |
Product mounting position | Front |
---|
Standards | NFPA 79/UL 508 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.900 cm |
Package 1 Width | 5.700 cm |
Package 1 Length | 9.500 cm |
Package 1 Weight | 51.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 120 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.520 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
E81bc3cb-81b9-4b27-830b-8e75c44ab5f0
Halogen-free status
Product contains halogen above thresholds
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.