

LV432597
Discontinued on:Jun 30, 2023
To be end-of-service on:Jun 1, 2032
Recommended replacement(s)
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is a direct rotary handle for Compact NSX 400/630, PowerPact Multistandard L frames and EasyPact CVS 400/630 devices. It is suitable for isolation and it is used for standard applications. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a standard black handle. There is an indication of the three device positions O (OFF), I (ON) and tripped. The degrees of protection are IP40 and IK07. This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). As an option, it is possible to install a Ronis or Profalux keylock on the base of the handle to obtain the same function as with a padlock.
Range of product | EasyPact CVS400...630 |
---|---|
Product or component type | Rotary handle |
Range compatibility | EasyPact CVS400...630 |
Accessory / separate part type | Control accessories |
Handle colour | Black |
Handle front plate colour | Black |
Rotary handle mounting style | Direct |
Rotary handle padlocking | 1 to 3 padlocks Padlock in OFF position |
---|---|
Rotary handle mounting location | Front |
IP degree of protection | IP40 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10.400 cm |
Package 1 Width | 15.000 cm |
Package 1 Length | 15.400 cm |
Package 1 Weight | 492.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 16 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 8.638 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 64 |
Package 3 Height | 50.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 47.064 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
B9c01e27-55d7-4239-8d7b-fcedbf3f8c4a
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
LV432597 is replaced by: