
Roll over image to zoom in

1 videos
LV432600T
Schneider Electric green signature style for the entire ComPacT range
Estimated 40% reduction of wiring time for panel builders
Experience easier installation thanks to a new ergonomic front-plate design
Gain the confidence that all auxiliaries are on the right spot
Ergonomic new toggle for easier breaker manual operation
Environmental Data
Total lifecycle Carbon footprint
9
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is an extended rotary handle for ComPacT NSX 400/630 and PowerPact Multistandard L frames devices. It is suitable for isolation and it is used for standard applications. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a red handle on yellow front. There is an indication of the three device positions O (OFF), I (ON) and tripped. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front. The distance between the back of the circuit breaker and the switchboard door is from 185mm to 600mm. The degrees of protection are IP55 and IK08. This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). As an option, it is possible to install a Ronis or Profalux keylock on the base of the handle to obtain the same function as with a padlock.
Range of product | ComPacT NSX400...630 |
---|---|
Product or component type | Rotary handle |
Range compatibility | ComPacT NSX400...630 PowerPact Multistandard TeSys TeSys GV6 |
Accessory / separate part type | Control accessories |
Handle colour | Red |
Handle front plate colour | Yellow |
Rotary handle mounting style | Extended |
Rotary handle padlocking | 1 to 3 padlocks Padlock in OFF position |
---|---|
Rotary handle mounting location | Front |
IP degree of protection | IP55 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10.000 cm |
Package 1 Width | 16.000 cm |
Package 1 Length | 48.500 cm |
Package 1 Weight | 889.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 5 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 5.539 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 60 |
Package 3 Height | 102.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 78.500 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
9
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
7291e542-40e3-4414-ab0a-d89fce590be9
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.