
Roll over image to zoom in

LV432606
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is a direct rotary handle for Compact NSX 400/630 and PowerPact Multistandard L frames devices. It is suitable for isolation and it is used for the control of an MCC switchboard. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a standard black handle. There is an indication of the three device positions O (OFF), I (ON) and tripped. The degrees of protection are IP43 and IK07. The switchboard door locking is depending on the device position. The switchboard door cannot be opened if the circuit breaker is ON or in tripped position. The circuit breaker cannot be closed if the door is open.
Product or component type | MCC conversion accessory |
---|---|
Accessory / separate part category | Control accessory |
Range compatibility | ComPact ComPact NSX400 ComPact ComPact NSX630 ComPact Compact NSX400 ComPact Compact NSX630 DC PowerPact PowerPact H PowerPact PowerPact J |
IP degree of protection | IP43 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.000 cm |
Package 1 Width | 15.000 cm |
Package 1 Length | 22.500 cm |
Package 1 Weight | 662.200 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 15 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 10.633 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
2387926a-e4eb-4141-a1ec-5c6282885a9c
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.