
Roll over image to zoom in

LV434128
Displays the measurements, alarms, and operating assistance data
Connection up to 8 devices over Ethernet
Global access to information about your circuit breakers in one user interface
Simple and agile touch screen
Mounted in any location on your switchboard for ergonomic access
Environmental Data
Total lifecycle Carbon footprint
112
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
6
Take-back
No
This FDM128 is an intelligent Ethernet switchboard display module and it is part of EnerlinX communication system. This display unit is compatible with Masterpact, Compact, PowerPact and PowerTag Link devices. It collects data from up to 8 devices over Ethernet, for a possibility of up to 160 PowerTag connected. FDM128 displays the measurements, alarms, and operating assistance data. It has a color TFT LCD touch screen, with a high resolution (320 pixels x 240 pixels). The FDM128 is equipped with a 24VDC terminal block and one RJ45 socket for Ethernet connection. It is easily installed in a switchboard through a standard 22mm door hole, and its dimensions are 129mm x 96mm x 56,5mm. The operating temperature range is between -10°C to 55°C, and the protection degree is IP65 on the front face. The FDM128 display module is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The FDM128 firmware can be updated using EcoStruxure Power Commission software.
Device short name | FDM128 |
---|---|
Product or component type | Display module |
Accessory / separate part category | Display and signalling accessory |
Range compatibility | MasterPact MTZ MasterPact NW MasterPact NT Compact NSX ComPact ComPact NS630b...1600 ComPact ComPact NS1600b...3200 PowerPact PowerPact H PowerPact PowerPact J PowerPact PowerPact L PowerPact PowerPact P PowerPact PowerPact R Acti 9 Acti9 Smartlink smart communication module |
Product name | Enerlin'X FDM |
Function of module | Remote control View network Metering Display alarm |
Control type | Remote control |
---|---|
Mounting mode | Flush mounting |
Mounting support | Surface mount with kit |
Display type | Active matrix colour TFT LCD with LED backlight |
Display resolution | 320 x 240 pixels QVGA |
View angle horizontal x vertical | 70 x 80° |
[Us] rated supply voltage | 24 V DC - 15...20 % |
Power consumption in W | 6.8 W |
Standards | CE CSA UL |
Height | 129 mm |
Width | 163 mm |
Depth | 56.5 mm |
Accessory / separate part category | Spare part for ComPact NS630b...1600 Spare part for ComPact NS1600b...3200 |
IP degree of protection | IP54 IP65 front face: |
---|---|
Ambient air temperature for operation | -10…55 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.000 cm |
Package 1 Width | 18.200 cm |
Package 1 Length | 27.000 cm |
Package 1 Weight | 824.400 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 8 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.995 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
112
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
2cf84b6a-fbca-44b8-8e2c-1fea5275db8d
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Use Again
Recyclability potential, in %
6
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.