
Roll over image to zoom in

LX1D6F7
Spare coil for Deca contactor
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca replacement AC coil 110V 50/60Hz for TeSys Deca contactors. To be used with 3 and 4-pole contactors LC1 D40 to D95. It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Contactor coil |
Device short name | LX1D6 |
Control circuit type | AC at 50/60 Hz |
[Uc] control circuit voltage | 110 V AC 50/60 Hz |
Average resistance | 26 Ohm at 20 °C |
Inductance of closed circuit | 1.7 H |
Product compatibility | LC1D40 LC1D50 LC1D65...D95 |
Mechanical durability | 4 Mcycles |
Maximum operating rate | 3600 cyc/h 60 °C |
Coil technology | Without built-in suppressor module |
---|---|
Control circuit voltage limits | Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C) Operational: 0.8...1.1 Uc at 50 Hz (at <55 °C) Operational: 0.85...1.1 Uc at 60 Hz (at <55 °C) |
Inrush power in VA | 245 VA 60 Hz cos phi 0.75 (at 20 °C) 245 VA 50 Hz cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 26 VA 60 Hz cos phi 0.3 (at 20 °C) 26 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 6…10 W at 50/60 Hz |
Ambient air temperature for operation | -5…60 °C |
---|---|
Net weight | 0.28 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.600 cm |
Package 1 Width | 9.700 cm |
Package 1 Length | 12.500 cm |
Package 1 Weight | 314.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 16 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.412 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
33f78681-eb6b-4762-93e0-d91a4cabd5c8
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.