

LX4D8BD
To be discontinued on:Dec 31, 2031
Wider voltage limits: 0.75-1.2 Uc
Safe to use in circuit protection designed with integral suppression device
Reliable performance under high temperature up to 55°C
Green Premium compliant
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca replacement DCcoil 24V, for TeSys Deca contactors. To be used with 3 and 4-pole contactors LC1 D115, D150. It operates in the voltage limits 0.75-1.2 Uc. Coil with integral suppression device fitted as standard. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Contactor coil |
Device short name | LX4D8 |
Control circuit type | DC standard |
[Uc] control circuit voltage | 24 V DC |
Average resistance | 147 Ohm at 20 °C |
Inductance of closed circuit | 3.03 H |
Product compatibility | LC1D150 LC1D115 |
Mechanical durability | 8 Mcycles |
Maximum operating rate | 1200 cyc/h 60 °C |
Coil technology | Without built-in suppressor module |
---|---|
Control circuit voltage limits | Operational: 0.75...1.2 Uc (at <55 °C) Drop-out: 0.15...0.4 Uc (at <55 °C) |
Time constant | 25 ms |
Inrush power in W | 270…365 W (at 20 °C) |
Hold-in power consumption in W | 2.4…5.1 W at 20 °C |
Ambient air temperature for operation | -5…60 °C |
---|---|
Net weight | 0.3 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.2 cm |
Package 1 Width | 11.4 cm |
Package 1 Length | 17.2 cm |
Package 1 Weight | 293.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 20 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 6.347 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
33f78681-eb6b-4762-93e0-d91a4cabd5c8
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.