
Roll over image to zoom in

LXD1D7
Spare coil for Deca contactor
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca replacement coil 42V AC 50/60Hz, for TeSys Deca contactors. To be used with 3 and 4-pole contactors LC1D09 to D38 and LC1DT20, DT40. It operates in the voltage limits 0.8-1.1 Uc (50Hz), 0.85-1.1 Uc (60Hz) and environments until 60°C Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Contactor coil |
Device short name | LXD1 |
Control circuit type | AC at 50/60 Hz |
[Uc] control circuit voltage | 42 V AC 50/60 Hz |
Average resistance | 17 Ohm at 20 °C |
Inductance of closed circuit | 0.67 H |
Product compatibility | CAD LC1DT20...DT40 LC1D09...D38 |
Mechanical durability | 15 Mcycles |
Maximum operating rate | 3600 cyc/h 60 °C |
Coil technology | Without built-in suppressor module |
---|---|
Control circuit voltage limits | Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C) Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C) Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C) |
Inrush power in VA | 70 VA 60 Hz cos phi 0.75 (at 20 °C) 70 VA 50 Hz cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 7.5 VA 60 Hz cos phi 0.3 (at 20 °C) 7 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 2…3 W at 50/60 Hz |
Ambient air temperature for operation | -5…60 °C |
---|---|
Net weight | 0.07 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.500 cm |
Package 1 Width | 6.200 cm |
Package 1 Length | 4.000 cm |
Package 1 Weight | 72.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 100 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.639 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.