
Roll over image to zoom in

LXD3Q7
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range | TeSys |
---|---|
Product or component type | Contactor coil |
Device short name | LXD3 |
Control circuit type | AC at 50/60 Hz |
[Uc] control circuit voltage | 380 V AC 50/60 Hz |
Average resistance | 512 Ohm at 20 °C |
Inductance of closed circuit | 29.9 H |
Product compatibility | LC1DT60A LC1DT80A LC1D40A...D65A |
Mechanical durability | 6 Mcycles |
Maximum operating rate | 3600 cyc/h 60 °C |
Coil technology | Without built-in suppressor module |
---|---|
Control circuit voltage limits | Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C) Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C) Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C) |
Inrush power in VA | 160 VA 60 Hz cos phi 0.75 (at 20 °C) 160 VA 50 Hz cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 15 VA 60 Hz cos phi 0.3 (at 20 °C) 15 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 4…5 W at 50/60 Hz |
Ambient air temperature for operation | -5…60 °C |
---|---|
Net weight | 0.07 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.6 cm |
Package 1 Width | 5.6 cm |
Package 1 Length | 9.7 cm |
Package 1 Weight | 122.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 30 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.989 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.