

LXM32MC10N4
Compatible Software
SRVEW1YMSL10
SRVEW3YMSL10
Range of product | Lexium 32 |
---|---|
Device short name | LXM32M |
Product or component type | Motion servo drive |
Format of the drive | Book |
Network number of phases | Three phase |
[Us] rated supply voltage | 380...480 V - 15...10 % |
Supply voltage limits | 323…528 V |
Supply frequency | 50/60 Hz - 5...5 % |
Network frequency | 47.5...63 Hz |
EMC filter | Integrated |
Continuous output current | 40 A at 4 kHz |
Output current 3s peak | 100 A at 480 V for 5 s |
Continuous power | 11000 W at 400 V 11000 W at 480 V |
Nominal power | 11 kW at 400 V 4 kHz 11 kW at 480 V 8 kHz |
Line current | 23.3 A 140 % at 480 V, without line choke 32 A 54 % at 480 V, with external line choke of 0.5 mH 38.1 A 70 % at 480 V, with external line choke of 0.5 mH |
Switching frequency | 4 kHz |
---|---|
Overvoltage category | III |
Maximum leakage current | 30 mA |
Output voltage | <= power supply voltage |
Electrical isolation | Between power and control |
Type of cable | Single-strand IEC cable (temperature: 50 °C) copper 90 °C XLPE/EPR |
Electrical connection | Terminal, clamping capacity: 8 mm², AWG 8 (CN8) |
Tightening torque | CN8: 3.8 N.m |
Discrete input number | 2 capture discrete input(s) |
Discrete input type | Capture (CAP terminals) |
Sampling duration | 0.25 ms |
Discrete input voltage | 24 V DC for capture |
Discrete input logic | Positive (compliment of STO_A, compliment of STO_B) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1 |
Response time | <= 5 ms compliment of STO_A, compliment of STO_B |
Discrete output number | 3 |
Discrete output type | Logic output(s) (DO)24 V DC |
Discrete output voltage | <= 30 V DC |
Discrete output logic | Positive or negative (DO) conforming to EN/IEC 61131-2 |
Contact bounce time | <= 1 ms for compliment of STO_A, compliment of STO_B |
Braking current | 50 mA |
Response time on output | 250 µs (DO) for discrete output(s) |
Control signal type | Pulse train output (PTO) RS422 <500 kHz <100 m |
Protection type | Against reverse polarity: inputs signal |
Safety function | STO (safe torque off), integrated |
Safety level | SIL 3 conforming to EN/IEC 61508 |
Communication interface | Modbus TCP, with separated communication card CANopen, with separated communication card CANmotion, with separated communication card Ethernet/IP, with separated communication card EtherCAT, with separated communication card Profibus, with separated communication card Profinet, with separated communication card Analog I/O, with separated communication card Digital I/O, integrated |
Status LED | 1 LED (red) servo drive voltage |
Signalling function | Display of faults 7 segments |
Marking | CE |
Operating position | Vertical +/- 10 degree |
Product compatibility | Servo motor BMH (190 mm, 1 motor stacks) Servo motor BMH (190 mm, 2 motor stacks) Servo motor BMH (190 mm, 3 motor stacks) Servo motor BMH (190 mm, 4 motor stacks) |
Width | 180 mm |
Height | 385 mm |
Depth | 240 mm |
Net weight | 9.6 kg |
Electromagnetic compatibility | Conducted EMC, class A group 1 conforming to EN 55011 |
---|---|
Standards | EN/IEC 61800-3 |
Product certifications | CSA |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
Vibration resistance | 1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6 |
Shock resistance | 15 gn for 11 ms conforming to EN/IEC 60028-2-27 |
Pollution degree | 2 conforming to EN/IEC 61800-5-1 |
Environmental characteristic | Classes 3C1 conforming to IEC 60721-3-3 |
Relative humidity | Class 3K3 (5 to 85 %) without condensation conforming to IEC 60721-3-3 |
Ambient air temperature for operation | 0…50 °C conforming to UL |
Ambient air temperature for storage | -25…70 °C |
Type of cooling | Integrated fan |
Operating altitude | <= 1000 m without derating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 37.000 cm |
Package 1 Width | 33.000 cm |
Package 1 Length | 59.000 cm |
Package 1 Weight | 10.348 kg |
Unit Type of Package 2 | S06 |
Number of Units in Package 2 | 2 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 35.000 kg |
Warranty | 18 months |
---|

LXM32MD85N4, LXM32MC10N4 servo drives have an integrated fan.
When selecting the position of the device in the control cabinet, note the following:
Mount the device in a vertical position (±10-). This is required for cooling the device.
Adhere to the minimum installation distances for required cooling. Avoid heat accumulations.
Do not mount the device close to heat sources.
Do not mount the device on flammable materials.
The heated airflow from other devices and components must not heat up the air used for cooling the device.
If the thermal limits are exceeded during operation, the drive switches off (overtemperature).
NOTE: For cables that are connected via the underside of the servo drive, a free space ≥ 200 mm/7.87 in. is required under the unit to comply with the bending radius of the connection cables.
Ambient temperature | Mounting distances | Instructions to be followed |
---|---|---|
0°C…+ 50°C | d ≥ 0 mm | – |
NOTE: Do not use insulated enclosures, as they have a poor level of conductivity.
To ensure good air circulation in the servo drive:
Fit ventilation grilles on the enclosure.
Ensure that ventilation is adequate, otherwise install a forced ventilation unit with a filter.

Any apertures and/or fans must provide a flow rate at least equal to that of the servo drive fans (refer to characteristics).
Use special filters with IP 54 protection.
The servo drive must be mounted in a dust and damp proof enclosure in certain environmental conditions, such as dust, corrosive gases, high humidity with risk of condensation and dripping water, splashing liquid, etc. In these cases, Lexium 32 servo drives can be installed in an enclosure where the internal temperature must not exceed 60°C.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.