
Roll over image to zoom in

1 videos
M9A26917
Can report the signaling to an Opening for Default Devices status
Compatible with PLC network when I/O module needs a current from 2mA up to 100mA
Compatible with Multi9 MCB's
To be fixed with clips directly on the left of the MCB
Monitoring up to 100 protective devices (permanently close) under daisy chain
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Multi9 electrical auxiliary is a modular fault contact used as remote indication of tripping upon a fault of the associated device to a programmable logic controller. The In rated current is from 2mA to 100mA at 24VAC to 240VAC with operating frequency of 50Hz to 60Hz , and from 2mA to 100mA at 24VDC to 220VDC. It has 1 position switch with contacts type 1 C/O. It has 1 position switch with contacts type 1 C/O. It is intended for new or renovated installation in industry and OEMs. This fault contact is compatible with Multi9 ranges such as C60BP, C60SP, C60 and N40. The SD is either used for device short name or compatibility code. The mechanical indicator is provided within the product for local signalling. It has a screw clamp terminal connection at bottom. The connection allows rigid copper cable with a cable cross section of 2.5mm². It has a screw clamp terminal connection at bottom. The connection allows rigid copper cables (2 cables) with a cable cross section of 1.5mm². It has a screw clamp terminal connection at bottom. The connection allows rigid copper cables (2 cables). The cable cross section capacity is 2.5mm². The Ui rated insulation voltage is up to 500V. It has a Uimp rated impulse withstand voltage of 4kV. It can be mounted on DIN rail for modular installation. The width in 9mm pitches is 1. The dimensions are (W) 9mm x (H) 85mm x (D) 73mm. The product colour is white. The product weight is 29g. The pollution degree is 3. The level of tropicalisation is treatment 2. The wire stripping length is 9mm. The tightening torque of connection is 1N.m (bottom) for PZ1 screwdriver type. The IP degree of protection is IP20. The operating temperature is from -25°C to +70°C. The storage temperature is from -40°C to +85°C. This product complies with EN/IEC 60947-5-1, EN/IEC 60947-5-4, GB/T 14048.5, EN 62019-2, UL 1077, UL 489, C22.2 No 5, C22.2 No 235 standards. It has EAC and CCC quality labels and certified with CE, UKCA, UL certifications.
range of product | Multi9 |
---|---|
Product or component type | Fault contact |
Device short name | SD |
Signal contacts composition | 1 C/O |
[In] rated current | 2…100 mA at 24...240 V, AC 50/60 Hz 2…100 mA at 24 V, DC 2…100 mA at 48 V, DC 2…100 mA at 60 V, DC 2…100 mA at 130 V, DC 2…100 mA at 220 V, DC |
9 mm pitches | 1 |
Standards | EN/IEC 60947-5-1 EN/IEC 60947-5-4 GB/T 14048.5 EN 62019-2 UL 1077 UL 489 C22.2 No. 5 C22.2 No. 235 |
Product certifications | CE UKCA UL |
Quality labels | EAC CCC |
Operating mode | Daisy chain up to 100 devices |
---|---|
[Ui] rated insulation voltage | 500 V |
[Uimp] rated impulse withstand voltage | 4 kV |
Local signalling | Mechanical indicator |
Mounting mode | Clip-on |
Mounting location | Left side of circuit-breaker |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | Top: YES |
Height | 85 mm |
Width | 9 mm |
Depth | 68 mm |
Net weight | 29 g |
Colour | Grey |
Connections - terminals | Screw clamp terminal (bottom) 1 cable(s) 2.5 mm² - rigid Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - rigid |
Wire stripping length | 9 mm |
Tightening torque | 1 N.m bottom |
IP degree of protection | IP20 |
---|---|
Pollution degree | 3 |
Tropicalisation | 2 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.000 cm |
Package 1 Width | 7.700 cm |
Package 1 Length | 9.500 cm |
Package 1 Weight | 38.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 12 |
Package 2 Height | 8.500 cm |
Package 2 Width | 10.200 cm |
Package 2 Length | 23.500 cm |
Package 2 Weight | 518.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 120 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 5.730 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.