
Roll over image to zoom in

M9A26946
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Multi9 MX+OF electrical tripping auxiliary is a shunt trip release with open/close auxiliary contact. It is dedicated to Multi9 ranges such as GFP, C60BP, C60SP, C60H-DC, and C60BPR. This device includes an open/close contact OF to indicated the position of the associated device. The width in 9mm pitches is 2. The Uc control circuit voltage is from 110VAC to 415VAC or 110VDC to 130VDC. The pollution degree is 3. It has a clamp terminal connection at the bottom. The connection allows rigid copper cables with a cable cross section of 1.5mm² (2 cables) and 2.5mm² (1 cable). It can be mounted on a DIN rail for modular installation. The dimensions are (W) 18mm x (H) 82.5mm x (D) 68mm. The product weight is 0.065kg. The operating temperature is from -25°C to +50°C. The storage temperature is from -40°C to +85°C. This product complies with EN/IEC 60947-1, UL 489, UL 1077, C22.2 No. 5, C22.2 No. 235, and GB/T 14048.5 standards.
range of product | Multi9 |
---|---|
Product or component type | Shunt trip release with OC contact |
Device short name | MX + OF |
Signal contacts composition | 1 C/O |
[In] rated current | 3 A at 415 V, AC 6 A at <= 240 V, AC |
[Uc] control circuit voltage | 110...415 V AC 50/60 Hz 110...130 V DC |
9 mm pitches | 2 |
Range compatibility | Multi9 C60BP Multi9 C60BPR Multi9 C60SP Multi9 GFP Multi9 C60H-DC |
---|---|
Local signalling | Action indicator |
Mounting mode | Fixed |
Mounting support | DIN rail |
Comb busbar and distribution block compatibility | Top: YES |
Height | 82.5 mm |
Width | 18 mm |
Depth | 68 mm |
Net weight | 0.065 kg |
Connections - terminals | Clamp terminal (bottom) - 1 cable(s) 2.5 mm² (AWG 14) - rigid Clamp terminal (bottom) - 2 cable(s) 1.5 mm² (AWG 16) - rigid |
Wire stripping length | 9 mm for bottom connection |
Tightening torque | 1 N.m bottom |
Standards | EN/IEC 60947-2 |
---|---|
Product certifications | CCC UL PCT UR |
Pollution degree | 3 |
Ambient air temperature for operation | -25…50 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3 cm |
Package 1 Width | 7.8 cm |
Package 1 Length | 9.4 cm |
Package 1 Weight | 70.9 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 8 |
Package 2 Height | 8.5 cm |
Package 2 Width | 10 cm |
Package 2 Length | 26.5 cm |
Package 2 Weight | 633 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 32 |
Package 3 Height | 30 cm |
Package 3 Width | 30 cm |
Package 3 Length | 40 cm |
Package 3 Weight | 2.932 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.