
Roll over image to zoom in

M9R81225
Environmental Data
Total lifecycle Carbon footprint
18
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Multi GFP product is a residual current circuit breaker (RCCB). It is a 2P circuit breaker with 25A In rated current, 26mA earth leakage sensitivity and A-SI type protection class. It protects persons against electric shock by direct contact. It also protects installations against fire risks. The tripping upon fault is indicated by a red mechanical status indicator on the front panel. The A-SI type offers enhanced immunity to electrical disturbances. This product is dedicated to original equipment manufacturers (OEM) and control panel builders in indisutrial and tertiary buildings. It is compliant with IEC/EN 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA. It has a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product colour is light grey (RAL7035). The dimensions are (W) 36mm x (H) 81mm x (D) 60mm. The weight is 0.22kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -25°C to 60°C. The storage temperature is from -40°C to 70°C.
Range | Multi9 |
---|---|
Product name | Multi9 GFP |
Product or component type | Residual current circuit breaker (RCCB) |
Device short name | GFP |
Device application | Distribution |
Poles description | 2P |
Neutral position | Left |
[In] rated current | 25 A at 40 °C conforming to EN/IEC 61008-1 |
Network type | AC |
Earth-leakage sensitivity | 26 mA conforming to UL 1053 30 mA conforming to EN/IEC 61008-1 |
Earth-leakage protection time delay | Instantaneous |
Earth-leakage protection class | Type A-SI (Super Immunised) |
Utilisation category | AC-23A conforming to EN/IEC 61008-1 |
Standards | EN/IEC 61008-1 UL 1053 |
Product certifications | IEC UL |
Network frequency | 50/60 Hz |
---|---|
[Ue] rated operational voltage | 120/240 V AC 60 Hz 240 V AC 50 Hz |
Residual current tripping technology | Voltage independent |
Rated breaking and making capacity | Idm 1500 A conforming to EN/IEC 61008-1 |
Rated conditional short-circuit current | Inc 10 kA 100 A gG |
[Ui] rated insulation voltage | 440 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 61008-1 |
Contact position indicator | Yes |
Control type | Toggle |
Local signalling | ON, OFF, fault trip |
Mounting mode | Clip-on |
Mounting support | DIN rail |
9 mm pitches | 4 |
Height | 81 mm |
Width | 36 mm |
Depth | 60 mm |
Net weight | 0.22 kg |
Colour | Grey |
Mechanical durability | 20000 cycles |
Locking options description | Padlocking in OFF position |
Connections - terminals | Tunnel type terminals (top or bottom) 1…25 mm² (AWG 18...AWG 3) - flexible Tunnel type terminals (top or bottom) 1…35 mm² (AWG 18...AWG 2) - rigid Tunnel type terminals (top or bottom) 1…25 mm² (AWG 18...AWG 3) - flexible with ferrule |
Wire stripping length | 14 mm for top or bottom connection |
Tightening torque | 3.5 N.m top or bottom |
IP degree of protection | IP20 conforming to IEC 60529 IP40 (modular enclosure) conforming to IEC 60529 |
---|---|
Pollution degree | 3 |
Electromagnetic compatibility | 8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61008-1 |
Tropicalisation | 2 conforming to IEC 60068-1 |
Relative humidity | 95 % at 55 °C |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -40…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.100 cm |
Package 1 Width | 8.500 cm |
Package 1 Length | 9.200 cm |
Package 1 Weight | 212.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 54 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 11.980 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
18
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
81454b7e-fcdf-4818-a481-efccd54a351f
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.