
Roll over image to zoom in





+ 3
MCSESM123F23G0
High performance and robust hardware with more flexibility and features give customers more options
Provides simple connectivity for multiple Ethernet devices
Enhanced native cyber secure features help to protect and transmit data across the network at the high level of security
High network availability with the support of different ring protocols or functions, such as HIPER-ring, RSTP, MRP etc.
Easy configuration and administration process via HTML5 based web pages
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
SRVEW1YPLC05
SRVEW3YPLC05
This product is part of the Modicon Networking range, an offer of Modicon Standard Managed Switch. This managed switch comes with Ethernet TCP/IP protocol. It comes with 8 copper cable transmission ports and 4 copper cable transmission ports which can support 1Gigabit transmission rate. It provides simple and complex connectivity for multiple Ethernet device, network management, enhanced cyber security and more advanced switching features. This product works at a power consumption of 9W and a rated voltage from 12V to 24V DC. It has a removable 6-pin power supply connector. Its dimensions are 73mm (width) x 143mm (height) x 118mm (depth) and weighs 0.70 kg. It has shielded connectors which are suitable for medium, isolated networks or system with medium network traffic and network with medium complexity levels. It is CE, UL, RCM, DNV, ATEX certified and conforms to UL 61010, EN/IEC 61131 and EN/IEC 62368-1 standards. It is designed to be mounted on a 35mm symmetrical DIN rail. It provides low power consumption and compact footprint. It also provides simple connectivity for multiple Ethernet device. The Modicon Networking range offers you a smart and flexible way to integrate Ethernet solutions into your operation, from the device level to the control network and to your corporate network.
Range of product | Modicon Networking |
---|---|
Product or component type | Ethernet TCP/IP managed switch |
Communication port protocol | Ethernet TCP/IP SSH HTTP HTTPS SNMP RS232 SFTP SCP LLDP Telnet SNTP |
Port Ethernet | 10/100BASE-TX - 8 port(s) copper cable 10/100/1000 BASE-TX - 4 port(s) copper (Gbit) |
Maximum number of switches in cascade | Unlimited |
Cybersecurity | Port hardening IP-based port security MAC-based port security Port-based access control Role-based access control RADIUS assignment HTTPS DoS prevention VLAN-based ACL Audit trail SNMP logging Pre-login banner |
Integrated connection type | Shielded RJ45 copper cable |
---|---|
Transmission support medium | Twisted shielded pairs cable CAT 5E for copper cable |
Maximum cable distance between devices | 100 m copper cable |
Ethernet service | Configuration via web server VLAN Multicast filtering Data stream control IGMP Snooping SNMP-Traps and SYSLOG |
Communication service | TFTP Quality of Service (QoS) Port monitoring Port mirroring Address conflict detection |
Diagnostics run time | Signal contact Self test MAC notification |
Maximum number of switches in a ring | 50 |
Redundancy | HiPER ring RSTP Link aggregation Link backup Redundant network coupling MRP |
[Us] rated supply voltage | 12...24 V |
Supply voltage limits | 9.6…32 V DC SELV |
Power consumption in W | 9 W |
Electrical connection | Removable connector 6 ways power supply |
Mounting support | 35 mm symmetrical DIN rail |
Marking | CE CULus RCM |
Function available | Security status Alarms (Traps) System information Report |
Local signalling | 1 dual colour LED (green/yellow) for P1 P2 power supplies 1 dual colour LED (green/red) for device status 1 dual colour LED (green/yellow) for memory key status 1 dual colour LED (green/yellow) for channel diagnostic |
Alarm output | 1 voltfree contact 1 A |
Alarm function | Power supply fault Data link status Switch fault Temperature threshold Redundancy ring fault Incorrect configuration External memory removed |
Ethernet cabling system | TF switches |
Width | 73 mm |
Height | 142.8 mm |
Depth | 117.6 mm |
Net weight | 0.50 kg |
Ambient air temperature for operation | 0…60 °C |
---|---|
Relative humidity | 1…95 % non-condensing |
IP degree of protection | IP30 |
Directives | 2014/35/EU - low voltage directive 2014/30/EU - electromagnetic compatibility |
Standards | UL 61010-2-201 EN/IEC 61131-2 EN/IEC 62368-1 IEC 61850-3 IEC 62443-4-2 EN 50121-4 |
Product certifications | CE UL RCM DNV ATEX EAC UKCA CSA C22-2 No 213 UKEX |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.8 cm |
Package 1 Width | 16.3 cm |
Package 1 Length | 23.3 cm |
Package 1 Weight | 950.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 4 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 4.25 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Dimensions
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.