
Roll over image to zoom in

METSEPM5563RD
Feature-rich power and energy meters
Digital input and output for WAGES monitoring and control relays
Modbus RS-485, TCP/ IP, Ethernet IP, BACnet protocols for varied application
Identify energy savings opportunties with precision accuracy of Class 0.2S
63rd Hamronic measurement for Power Quality management
Environmental Data
Total lifecycle Carbon footprint
42
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This device is a DIN-mount energy meter with an additional 96mm by 96mm backlit LCD remote display. The meter provides Class 0.2S accuracy per IEC 62053-22 standard and 128 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to the 63rd Harmonic. Include 1.1 MegaBytes of memory for up to 14 selectable parameters with configurable interval and duration. This meter also feature the direct monitoring of neutral current. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 480 VAC and 125 to 250 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 20 to 690 VAC at 45 to 65 Hz. Measurement range between Phase and Neutral is 20 to 400VAC at 45 to 65 Hz. Communication protocol are Modbus RTU and ASCII 2 wires with RS485 port support plus Modbus TCP/IP, Ethernet/IP and BACnet/IP based on 10/100 Mbit/s, daisy chain Ethernet with RJ45 port support. The embedded communication capabilities allow the support of the DNP 3.0 protocol, the access to an onboard web server and a Serial to Ethernet gateway. The meter also has four digital inputs with WAGES support and two digital outputs. There are 52 configurable alarms and it supports eight tariff schedules. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 3.03 inches (77 millimetres), height 3.78 inches (96 millimetres) and product weight 15.9 onces (450 g).
Range | PowerLogic |
---|---|
Product name | PowerLogic PM5000 |
Device short name | PM5563 |
Product or component type | Power meter |
Power quality analysis | up to the 63rd harmonic |
---|---|
Metering type | Measured neutral current Calculated ground current |
Device application | Gateway Power monitoring WAGES metering Multi-tariff |
Type of measurement | Current Voltage Frequency Power factor Energy Active and reactive power |
supply voltage | 100...300 V DC 90...528 V AC 45...65 Hz |
Network frequency | 50 Hz 60 Hz |
[In] rated current | 1 A 5 A |
type of network | 1P + N 3P 3P + N |
Maximum power consumption in VA | 16 VA at 480 V |
Ride-through time | 35 ms 120 V AC typical 129 ms 230 V AC typical 50 ms 125 V DC typical |
Display type | Remote LCD display |
Display resolution | 128 x 128 pixels |
Sampling rate | 128 samples/cycle |
Measurement current | 50…10000 mA |
Analogue input type | Voltage (impedance 5 MOhm) Current (impedance <= 0.3 mOhm) |
Measurement voltage | 20…400 V AC 45...65 Hz between phase and neutral 20…828 V AC 45...65 Hz between phases |
Frequency measurement range | 45…65 Hz |
Number of inputs | 4 digital |
Measurement accuracy | Apparent power +/- 0.5 % Frequency +/- 0.05 % Active energy +/- 0.2 % Reactive energy +/- 1 % Active power +/- 0.2 % Voltage +/- 0.1 % Power factor +/- 0.005 Current +/- 0.15 % Reactive power +/- 1 % |
Accuracy class | Class 0.2S active energy conforming to IEC 62053-22 |
Number of outputs | 2 digital |
Information displayed | Tariff (8) |
Communication port protocol | Modbus RTU and ASCII at 9.6, 19.2 and 38.4 kbauds even/odd or none - 2 wires, insulation 2500 V JBUS Modbus TCP/IP at 10/100 Mbit/s, insulation 2500 V Ethernet Modbus TCP/IP daisy chain BACnet IP DNP3 over ethernet |
Communication port support | RS485 ETHERNET |
Communication gateway | Ethernet/serial |
Data recording | Time stamping Data logs Maintenance logs Event logs Alarm logs Min/max of instantaneous values |
Memory capacity | 1.1 MB |
Web services | Diagnostic via predefined web pages Real time viewing of data Web server Alarm notification by e-mail |
Ethernet service | SNTP client SNMP-Traps |
Connections - terminals | Voltage circuit: screw terminal block4 Control circuit: screw terminal block2 Current transformer: screw terminal block6 RS485 link: screw terminal block4 Digital input: screw terminal block8 Digital output: screw terminal block4 Ethernet network: RJ45 connector2 |
Mounting mode | Clip-on |
Mounting support | DIN rail |
Standards | EN 50470-3 EN 50470-1 IEC 62053-22:2020 IEC 60529 UL 61010-1 IEC 62053-24 IEC 61557-12:2015 ANSI C12.20 IEC 62053-23:2020 IEC 62052-11:2020 IEC 62052-31:2015 |
Product certifications | CE conforming to IEC 61010-1 CULus conforming to UL 61010-1 BTL |
Width | 96 mm |
Depth | 72 mm |
Height | 96 mm |
Net weight | 450 g |
Electromagnetic compatibility | Limits for harmonic current emissions class A conforming to IEC 61000-3-2 Conducted RF disturbances level 3 conforming to IEC 61000-4-6 Magnetic field at power frequency level 4 conforming to IEC 61000-4-8 Conducted and radiated emissions class B conforming to EN 55022 Limitation of voltage changes, voltage fluctuations and flicker in low-voltage conforming to IEC 61000-3-3 Electrostatic discharge - test level: 8 kV level 4 conforming to IEC 61000-4-2 Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4 Surge immunity test level 4 conforming to IEC 61000-4-5 Voltage dips and interruptions immunity test conforming to IEC 61000-4-11 |
---|---|
IP degree of protection | IP54 display: conforming to IEC 60529 IP30 rear: conforming to IEC 60529 |
Relative humidity | 5…95 % at 50 °C non-condensing |
Pollution degree | 2 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Operating altitude | <= 3000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.200 cm |
Package 1 Width | 13.000 cm |
Package 1 Length | 17.500 cm |
Package 1 Weight | 949.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 8 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.188 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
42
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
C32c2d48-7f52-422d-8a44-67c4f7d4c788
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Explore more items
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.