
Roll over image to zoom in




METSEPM82401
Certified for use in billing applications throughout Europe
High accuracy data to make critical financial and operational decisions
Provides actionable and easy to understand power quality information
Reduce Down time by diagnosing Sags and Over voltages
Easy to operate, maintain, and conveniently mountable
Environmental Data
Total lifecycle Carbon footprint
298
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
The PowerLogic PM8000 series meters are compact, cost-effective multifunction power meters that will help you ensure reliability and efficiency of your power-critical facility. They reveal and provide understanding of complex power quality conditions enabling action to be taken to mitigate any issue. The PowerLogic PM8000 series meters have the versatility to perform nearly any job you need a meter to do, wherever you need it! The modular, flexible ION technology architecture enables a simple, building block approach for customizing each meter to any application. It comes with revenue grade accuracy, multiple communication ports, web interface and a color graphical display. This meter also feature onboard power quality analysis as well as a patented Disturbance Direction Detection. Certified by third party labs for energy accuracy (IEC 62052-11, IEC 62052-22, IEC 62052-24) and power quality (IEC 62586-2, IEC 61000-4-30 Class S). This version is also MID approved. The PowerLogic PM8000 series provides data quality confidence you can count on. Cybersecurity features include secure protocols (HTTPS, SFTP), security event logging, Syslog protocol. Ability to enable/disable communication ports, and 50 user configurable accounts. With 512MB of memory to support 50 data logs, 50+ user-definable alarms, waveform captures, 1/2 cycle RMS logging. The storage can also be used for custom web pages, min/max logs, energy trends, and Time of Use. The ability to timestamp events to +/-1ms utilizing time synchronization. Time synch method that include PTP (IEEE1588), NTP, IRIG-B, GPS ASCII (RS485) and network time set function. 3 digital inputs and one digital output, plus the ability to add up to 4 option modules. I/O option modules include 2 relays and 6 digital inputs or 2 analog outputs and 4 analog inputs. Wide control power range of 90-415 VAC / 110-415 VDC. Operating environment of -25 to +70C; Humidity rating of 5% to 95%; Altitude up to 3000 m. Panel mounting (1/4 DIN) with integrated display.
Range | PowerLogic |
---|---|
Product name | PowerLogic PM8000 |
Product or component type | Power meter |
Device short name | PM8240 |
Market segment | Buildings large building cost management: billing: sub feeder Buildings small building network management: main incomer Buildings medium building network management: main incomer Buildings large building network management: main incomer Buildings large building network management: sub feeder Buildings multi-site network management: main incomer Buildings multi-site network management: sub feeder Data center network management: main incomer Data center network management: sub feeder Healthcare network management: main incomer Healthcare network management: sub feeder Industry network management: main incomer Industry network management: sub feeder Utility: sub feeder |
model type | Standard |
Power quality analysis | conforming to EN 50160: 2010 compliance report conforming to IEEE 519: 2014 compliance report conforming to IEC 61000-4-30: class S power quality measurement up to the 63rd harmonic harmonic distortion waveform capture voltage sag and swell detection programmablity (logic and math functions) conforming to IEC 62586 power quality monitoring disturbance direction detection rapid voltage change |
---|---|
Device application | WAGES metering Power monitoring |
Type of measurement | Current Voltage Frequency Active and reactive power total Apparent power total Power factor total Active and reactive power per phase, rms Apparent power per phase, rms Power factor per phase, rms |
supply voltage | 90...415 V AC 45...65 Hz +/- 10 % 110...415 V DC +/- 10 % |
Network frequency | 50 Hz 60 Hz |
[In] rated current | 1 A 10 A 5 A |
Poles description | 3P + N 1P + N 3P |
Power consumption in VA | 16 VA at 230 V AC |
Display type | Colour TFT LCD |
Display resolution | 320 x 240 pixels QVGA |
Sampling rate | 256 samples/cycle |
Measurement current | 50…10000 mA |
Analogue input type | Voltage (impedance 5 MOhm) Current (impedance 0.3 mOhm) |
Measurement voltage | 57…400 V AC 42...69 Hz between phase and neutral 100…690 V AC 42...69 Hz between phases |
Frequency measurement range | 42…69 Hz |
Number of inputs | 3 digital 30 V AC 3 digital 60 V DC |
Measurement accuracy | Current +/- 0.1 % Voltage +/- 0.1 % Active energy +/- 0.2 % |
Accuracy class | Class 0.2S active energy conforming to IEC 62053-22 Class 0.2 active energy conforming to ANSI C12.20 Class 0.2 active power conforming to IEC 61557-12 Class 0.5S reactive energy conforming to IEC 62053-24 Class 0.5 power factor conforming to IEC 61557-12 Class 0.2 voltage conforming to IEC 61557-12 Class 0.2 current conforming to IEC 61557-12 |
Number of outputs | 1 pulse |
Information displayed | Voltage Current Frequency Power Energy consumption Harmonic distortion |
Communication port protocol | Modbus RTU at 115 kbauds - 2-wire ION at 115 kbauds - 2-wire DNP3 IEC 61850 Modbus TCP/IP Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s RSTP 801.1d 2004 |
Communication port support | ETHERNET Screw terminal block: RS485 |
Data recording | Time stamping Sequence of event recording GPS synchronisation Min/max of instantaneous values Event logs Sag and swell logs Harmonics logs Trending/forecasting Data logs Alarm logs Waveform logs 50 data recorders |
Memory capacity | 512 MB |
Web services | Customizable home page File upload/download via FTP File upload/download via SFTP Web server Alarm notification by e-mail Viewing of captured waveform (FTP) Viewing of captured waveform (web) HTTPS server |
Communication service | RSTP support SMTP e-mail notification NTP time synchronization SNMP PTP time synchronization |
Mounting mode | Flush-mounted |
Mounting support | Framework |
Installation category | III |
Safety Construction | III400…690 V conforming to IEC 61010-1:ed. 3 III400…690 V conforming to EN 61010-1:ed. 3 III347…600 V conforming to UL 61010-1:ed. 3 III347…600 V conforming to CSA C22.2 No 61010-1:ed. 3 |
Standards | IEC 61557-12 IEC 62052-11 IEC 62053-22 IEC 62053-24 IEEE 1588 IEC 62586-2 IEC 61326-1 |
Product certifications | CE CULus N998 MID |
Width | 96 mm |
Depth | 77.5 mm |
Height | 96 mm |
Net weight | 581 g |
Targeted country | United Kingdom |
Electromagnetic compatibility | Electrostatic discharge conforming to IEC 61000-4-2 Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 Surge immunity test conforming to IEC 61000-4-5 Conducted RF disturbances conforming to IEC 61000-4-6 Magnetic field at power frequency conforming to IEC 61000-4-8 Voltage dips and interruptions immunity test conforming to IEC 61000-4-11 Immunity to impulse waves conforming to IEC 61000-4-12 Conducted and radiated emissions conforming to EN 55022 Conducted and radiated emissions conforming to EN 55011 Conducted and radiated emissions conforming to FCC part 15 Conducted and radiated emissions conforming to ICES-003 Conducted RF disturbances (2...150 Hz) conforming to CLC/TR 50579 Surge withstand conforming to IEEE C37.90.1 |
---|---|
IP degree of protection | IP54 front: conforming to IEC 60529 IP30 body: conforming to IEC 60529 |
Relative humidity | 5…95 % |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Operating altitude | 3000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.000 cm |
Package 1 Width | 13.500 cm |
Package 1 Length | 18.500 cm |
Package 1 Weight | 938.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 8 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.063 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
298
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
03520ddb-79bb-4c6d-89b9-5e4182b3a577
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.