
Roll over image to zoom in



+ 8
2 videos
RM17UB310
Simplified panel design due to 17.5mm width same as 1-pole circuit breaker
Experience unprecedented accuracy, predictive maintenance, and superior security.
Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting
Transparent cover to protect settings from being tampered with reducing maintenance
Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water.
Environmental Data
Total lifecycle Carbon footprint
98
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
13
Take-back
No
This Harmony RM17-UB relay allows monitoring of voltage control in 3-phase networks. This modular multi function 3-phase voltage control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market slimmest form-factors with 17.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.
Range of product | Harmony Control Relays |
---|---|
Relay type | Voltage control relay |
Product or component type | 3-phase control relay |
Product specific application | For 3-phase supply |
Relay name | RM17UB3 |
Relay monitored parameters | Overvoltage and undervoltage between phases |
time delay | Adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault |
Switching capacity in VA | 1250 VA |
Measurement range | 220...480 V AC |
Contacts type and composition | 1 C/O |
Reset time | 1500 ms time delay |
---|---|
Maximum switching voltage | 250 V AC/DC |
Minimum switching current | 10 mA at 5 V DC |
Maximum switching current | 5 A AC/DC |
Supply voltage limits | 183…528 V AC |
Power consumption in VA | 0…22 VA at 400 V AC 50 Hz |
Control circuit frequency | 50...60 Hz +/- 10 % |
Voltage detection threshold | 183 V |
Output contacts | 1 C/O |
Nominal output current | 5 A |
Hysteresis | 2 % |
Measurement accuracy | +/- 10 % of the full scale value |
delay at power up | 650 ms |
Maximum measuring cycle | 150 ms measurement cycle as true rms value |
Threshold adjustment voltage | 2...20 % of Un selected -2...-17 % in the range 220 V AC +2...+10 % in the range 480 V AC -2...-12 % in the range 208 V AC |
Repeat accuracy | +/- 0.5 % for input and measurement circuit +/- 1 % for time delay |
Measurement error | < 1 % over the whole range with voltage variation 0.05 %/°C with temperature variation |
Response time | < 200 ms (in the event of a fault) |
Quality labels | CE |
Insulation resistance | > 500 MOhm at 500 V DC conforming to IEC 60255-5 > 500 MOhm at 500 V DC conforming to IEC 60664-1 |
Operating position | Any position without derating |
Local signalling | LED (green) for power ON LED (yellow) for relay ON |
Overvoltage category | III conforming to IEC 60664-1 |
[Ui] rated insulation voltage | 400 V conforming to IEC 60664-1 |
Connections - terminals | Screw terminals, 1 x 0.5...1 x 4 mm² (AWG 20...AWG 11) solid without cable end Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end Screw terminals, 1 x 0.2...2 x 2.5 mm² (AWG 24...AWG 12) flexible with cable end Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end |
Tightening torque | 0.6…1 N.m conforming to IEC 60947-1 |
Housing material | Self-extinguishing plastic |
Mounting support | 35 mm symmetrical DIN rail conforming to IEC 60715 |
Electrical durability | 100000 cycles |
Mechanical durability | 30000000 cycles |
Operating rate | <= 360 operations/hour full load |
Utilisation category | AC-12 conforming to IEC 60947-5-1 AC-13 conforming to IEC 60947-5-1 AC-14 conforming to IEC 60947-5-1 AC-15 conforming to IEC 60947-5-1 DC-12 conforming to IEC 60947-5-1 DC-13 conforming to IEC 60947-5-1 DC-14 conforming to IEC 60947-5-1 |
[Un] rated nominal voltage | , self-powered |
Safety reliability data | B10d = 470000 MTTFd = 502.2 years |
Control type | Without test button |
Width | 17.5 mm |
Net weight | 0.08 kg |
Electromagnetic compatibility | Emission standard for industrial environments conforming to IEC 61000-6-4 Emission standard for residential, commercial and light-industrial environments conforming to IEC 61000-6-3 Immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
---|---|
Ambient air temperature for operation | -20…50 °C |
Vibration resistance | 0.35 mm (f= 5…57.6 Hz) conforming to IEC 60068-2-6 1 gn (f= 57.6…150 Hz) conforming to IEC 60255-21-1 |
Shock resistance | 5 gn conforming to IEC 60068-2-27 |
Standards | IEC 60255-1 |
Product certifications | GOST UL GL C-Tick CSA |
Ambient air temperature for storage | -40…70 °C |
Relative humidity | 95 % at 55 °C conforming to IEC 60068-2-30 |
IP degree of protection | IP20 (terminals) conforming to IEC 60529 IP30 (casing) conforming to IEC 60529 |
Pollution degree | 3 conforming to IEC 60664-1 |
Directives | 89/336/EEC - electromagnetic compatibility 73/23/EEC - low voltage directive |
Dielectric test voltage | 2 kV, 1 min AC 50 Hz |
Non-dissipating shock wave | 4 kV |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.400 cm |
Package 1 Width | 7.800 cm |
Package 1 Length | 9.900 cm |
Package 1 Weight | 87.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 48 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.675 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
98
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ba9cbb5b-722a-41d2-b7d0-f60d5f3f104d
REACh Regulation
Use Again
Recyclability potential, in %
13
Take-back
No
3-Phase Voltage Control Relays
Dimensions and Mounting
3-Phase Voltage Control Relays
Wiring Diagram
Function Diagrams
Phase Failure Detection (U measured < 0.7 x nominal supply voltage)
Control of Overvoltage and Undervoltage
Legend
Un Nominal supply voltage
R Output relay
Tt Overvoltage and undervoltage threshold delay (adjustable on front panel from 0.3 to 30 s)
H Hysteresis
U> Overvoltage threshold
U< Undervoltage threshold
L1, L2, L3 Phases of the supply voltage monitored
11-12, 11-14 R1 output relay connections
Relay status: black color = energized.
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.