



RPM21P7
Contacts type and composition:
status LED:
[Uc] control circuit voltage:



Range of product | Harmony Electromechanical Relays |
---|---|
Series name | RPM series |
Product or component type | Plug-in relay |
Contacts type and composition | 2 C/O |
Relay type | Power relay |
status LED | Without |
[Uc] control circuit voltage | 230 V AC 50/60 Hz |
Minimum switching capacity | 170 mW at 10 mA, 17 V |
Release time | 20 ms at nominal voltage |
Ambient air temperature for operation | -40…55 °C |
[Ithe] conventional enclosed thermal current | 15 A at -40…55 °C |
Control type | Lockable test button |
---|---|
[Ie] rated operational current | 15 A at 277 V (AC) conforming to UL 15 A at 28 V (DC) conforming to UL 15 A at 250 V (AC) NO conforming to IEC 15 A at 28 V (DC) NO conforming to IEC 7.5 A at 250 V (AC) NC conforming to IEC 7.5 A at 28 V (DC) NC conforming to IEC |
Degree of protection (Housing only) | IP40 conforming to IEC 60529 |
Rated operational voltage limits | 184...253 V AC |
[Ui] rated insulation voltage | 250 V conforming to IEC 300 V conforming to CSA 300 V conforming to UL |
Maximum switching voltage | 250 V conforming to IEC |
Drop-out voltage threshold | >= 0.15 Uc AC |
Maximum switching capacity | 3750 VA 420 W |
Mechanical durability | 10000000 cycles |
Electrical durability | 100000 cycles for resistive load |
Safety reliability data | B10d = 100000 |
Operating rate | <= 1200 cycles/hour under load <= 18000 cycles/hour no-load |
Utilisation coefficient | 20 % |
Dielectric strength | 1500 V AC between contacts with micro disconnection 2000 V AC between coil and contact with reinforced 2000 V AC between poles with basic |
[Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs |
Protection category | RT I |
Mounting support | Plug-in |
Operating position | Any position |
Test levels | Level A group mounting |
Device presentation | Complete product |
Contacts material | AgNi |
Shape of pin | Flat (faston type) |
Net weight | 0.036 kg |
Average coil consumption in VA | 1.1 at 60 Hz |
---|---|
Pollution degree | 3 |
Standards | IEC 61810-1 UL 508 CSA C22.2 No 14 |
Product certifications | UL EAC CSA |
Ambient air temperature for storage | -40…85 °C |
Vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation 5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating |
Shock resistance | 15 gn for in operation 30 gn for not operating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.700 cm |
Package 1 Width | 2.100 cm |
Package 1 Length | 2.800 cm |
Package 1 Weight | 36.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 3.200 cm |
Package 2 Width | 10.300 cm |
Package 2 Length | 12.600 cm |
Package 2 Weight | 387.000 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 240 |
Package 3 Height | 15.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 9.758 kg |
Warranty | 18 months |
---|
Pin Side View
Symbols shown in blue correspond to Nema marking.
Durability (inductive load) = durability (resistive load) x reduction coefficient.
Resistive AC load
X Switching capacity (kVA)
Y Durability (Number of operating cycles)
Reduction coefficient for inductive AC load (depending on power factor cos ϕ)
Y Reduction coefficient (A)
Maximum switching capacity on resistive DC load
X Voltage DC
Y Current DC
Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.