
Roll over image to zoom in



+ 4
2 videos
RPZF2
Help to reduce the size of enclosures enabling it to be mount nearly everywhere
Compatible with plug in control relay Schneider Electric
Compatible with a large range of voltages giving flexibility in installation and reduces number of stocked products
It is a flexible design for space-saving
Easy installation and connect to relay from its socket
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
"This Harmony RPM plug-in socket has a rated voltage of 250V AC with an output rating of 16A." "This plug-in relay socket is compatible with interface plug-in relay RXM range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."
Range of product | Harmony Electromechanical Relays |
---|---|
Device short name | RPZ |
Product or component type | Socket |
Product compatibility | Plug-in relay RPM with 2 C/O contact |
Contacts type and composition | 2 C/O |
[Ith] conventional free air thermal current | 16 A |
[Ue] rated operational voltage | < 250 V |
Shape of pin | Flat |
---|---|
Contact terminal arrangement | Mixed |
Tightening torque | < 1 N.m for M3.5 screw(s) |
Fixing mode | By screw (panel) Clip-on (35 mm symmetrical DIN rail) |
[Uimp] rated impulse withstand voltage | 4 kV |
Overvoltage category | III |
Pollution degree | 3 |
Sale per indivisible quantity | 10 |
Width | 30 mm |
Net weight | 0.054 kg |
Connections - terminals | - screw clamp terminals, flexible cable with cable end 1 x 0.5...1 x 2.5 mm² / AWG 20...AWG 14 - screw clamp terminals, solid cable without cable end 1 x 0.5...1 x 1.5 mm² / AWG 20...AWG 16 - screw clamp terminals, flexible cable with cable end 2 x 0.5...2 x 2.5 mm² / AWG 20...AWG 14 - screw clamps terminals, solid cable without cable end 2 x 0.5...2 x 1.5 mm² / AWG 20...AWG 16 |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 |
Dielectric strength | 2500 V |
Standards | IEC 61984 |
Product certifications | UL CSA |
Marking | CE |
Ambient air temperature for storage | -40…85 °C |
Ambient air temperature for operation | -40…55 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.8 cm |
Package 1 Width | 3.1 cm |
Package 1 Length | 8.4 cm |
Package 1 Weight | 55 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 6.7 cm |
Package 2 Width | 9.2 cm |
Package 2 Length | 15.8 cm |
Package 2 Weight | 577 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 200 |
Package 3 Height | 30 cm |
Package 3 Width | 30 cm |
Package 3 Length | 40 cm |
Package 3 Weight | 12.388 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Dimensions
(1) Relays
(2) Protection module
(3) Maintaining clamp
Wiring Diagram
Symbols shown in blue correspond to Nema marking.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.