
Roll over image to zoom in



+ 4
3 videos
SDD111026
European standard socket-outlet
2P+E socket with side earth
Ease of installation and use, reliability and quality finishes
With modern lines that reflect today’s trends and a refined aesthetic
Screwless installation
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Schneider Electric Sedna Design & Elements device is a socket-outlet side earth white. Its connection terminals are screwless terminals. And this device is European standard. Its matching mounting box can be recessed into the surface of the wall with flush type. It is a european standard socket-outlet. The outlet pole configuration of this socket-outlet is 2P+E. Its maximum power allowed is 3680W. And its rated current is 16A. It is 73 mm in width, 73 mm in height, 41 mm in depth, whose projecting depth is 32 mm. And the product weighs 0.07 kg. Its fixing mode is screws or claws. This product is sold in 1 piece. Its Ue operating voltage of 250VAC and rated current of 16A with 50 Hz. The power range of this socket is 3680W. What's more, it well satisfied the standard of IEC 60884-1. It obtained AENOR, VDE certificate as well. This device enables flush mounting. The dimensions are (W) 73mm x (H) 73mm x (D) 41mm. It weighs 70g. The color of this device is white (RAL 9003) with glossy finish. Its made of polycarbonate material. It reaches IP20 and IK02 degrees of protection. Sedna Design and Elements is a premium range, with contemporary colors and textures that bring the look and feel of wood, stone, metal, and glass into your customer's homes. Sedna Design and Elements offers all of the modern functions you need to exceed your customers expectations and bring greater comfort and convenience to people of all ages. This device is compliant with CE, VDE certification and IEC 60884-1 standard.
range name | Sedna Design & Elements |
---|---|
Range | Sedna |
Product or component type | Socket-outlet |
Device presentation | Mechanism with fixing frame |
Device mounting | Flush Surface |
Outlet poles configuration | 2P + E |
Outlet standard description | Side earth |
Colour tint | White (RAL 9003) |
Rated current | 16 A at 250 V AC |
Quantity per set | 1 piece |
Type of packing | Flow-pack |
Fixing mode | Screws or claws, span of claws working range: 52…69 mm |
---|---|
Socket number | 1 |
Outlet standard | CEE 7/3 |
Cover type | Without shutter |
Surface finish | Glossy |
surface treatment | Untreated |
Material | PC (polycarbonate) |
Rated current | 16 A |
Network type | AC |
kind of terminals | Screwless terminals |
Wire stripping length | 13 mm |
wire structure | Rigid or flexible Stranded |
terminal capacity | 2 cable(s) 1.5…2.5 mm² |
depth of visual part | 32 mm |
Height | 73 mm |
Width | 73 mm |
Depth | 41 mm |
Net weight | 0.070 kg |
IK degree of protection | IK02 |
Product certifications | EAC |
---|---|
conformity mark | CE |
Standards | IEC 60884-1 |
IP degree of protection | IP20 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.500 cm |
Package 1 Width | 7.000 cm |
Package 1 Length | 7.000 cm |
Package 1 Weight | 65.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 9.500 cm |
Package 2 Width | 18.500 cm |
Package 2 Length | 27.500 cm |
Package 2 Weight | 739.000 g |
Unit Type of Package 3 | S04 |
Number of Units in Package 3 | 120 |
Package 3 Height | 30.000 cm |
Package 3 Width | 40.000 cm |
Package 3 Length | 60.000 cm |
Package 3 Weight | 9.523 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
89350e0d-a4ac-4516-bf86-fdaed8a227fc
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Explore more items
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.