


4 videos
SDD111052
To be discontinued on:Dec 31, 2025
Main colour tint:
European standard socket-outlet with USB type A+A
2P+E socket with side earth
Ease of installation and use, reliability and quality finishes
With modern lines that reflect today’s trends and a refined aesthetic
Screwless installation
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Schneider Electric Sedna Design & Elements device is a socket-outlet side earth white. Its connection terminals are screw terminals. Its matching mounting box can be recessed into the surface of the wall with flush type. The device's fixing mode is screws or claws. It is a european standard socket-outlet. The outlet pole configuration of this socket-outlet is 2P+E. Being made of PC material, this power socket-outlet + USB charger is quite reliable and resistant. It is 71 mm in width, 71 mm in height, 44 mm in depth, whose projecting depth is 32 mm. And the product weighs 0.096 kg. This product is sold in 1 piece. The pole configuration of the outlet is 2P + E. Besides, the IP rating of this device is IP20. Its Ue operating voltage of 250VAC and rated current of 16A with 50 Hz. The power range of this socket is 3680W. Also, it has the quality label of CE, EAC, KEMA-KEUR. What's more, it well satisfied the standard of IEC 60884-1. Sedna Design and Elements is a premium range, with contemporary colors and textures that bring the look and feel of wood, stone, metal, and glass into your customers homes. This device enables flush mounting. The dimensions are (W) 71mm x (H) 71mm x (D) 44mm. It weighs 96g. The color of this device is white (RAL 9003) with glossy finish. Its made of polycarbonate material. It reaches IP20 and IK02 degrees of protection. Sedna Design and Elements is a premium range, with contemporary colors and textures that bring the look and feel of wood, stone, metal, and glass into your customer's homes. Sedna Design and Elements offers all of the modern functions you need to exceed your customers expectations and bring greater comfort and convenience to people of all ages. This device is compliant with CE, VDE certification and IEC 60884-1 standard.
range name | Sedna Design & Elements |
---|---|
Range | Sedna |
Product or component type | USB charger + socket-outlet |
Device presentation | Mechanism with fixing frame |
Device mounting | Flush Surface |
Outlet poles configuration | 2P + E |
Outlet standard description | Side earth |
Colour tint | White (RAL 9003) |
Rated current | 16 A at 250 V AC |
Quantity per set | 1 piece |
Type of packing | Box |
Fixing mode | Screws or claws, span of claws working range: 45…56 mm |
---|---|
Type of USB power supply | USB type A + A |
Socket number | 1 |
Outlet standard | CEE 7/3 |
Integrated connection type | 2 USB 2.0 type A 5 V DC, maximum load current: 2.4 A |
Surface finish | Glossy |
surface treatment | Untreated |
Material | PC (polycarbonate) |
Rated current | 16 A |
Network type | AC |
kind of terminals | Screwless terminals |
Wire stripping length | 13 mm |
wire structure | Rigid or flexible Stranded |
terminal capacity | 2 cable(s) 1.5…2.5 mm² |
depth of visual part | 32 mm |
Height | 71 mm |
Width | 71 mm |
Depth | 44 mm |
Net weight | 0.096 kg |
IK degree of protection | IK02 |
Product certifications | VDE EAC |
---|---|
conformity mark | CE |
Standards | IEC 60884-1 |
IP degree of protection | IP20 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.000 cm |
Package 1 Width | 7.500 cm |
Package 1 Length | 7.500 cm |
Package 1 Weight | 115.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 54 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.093 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
877db2a3-bca0-49d1-8140-447880b153d6
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.