

Roll over image to zoom in



SMV3000CAI
3kVA/2100W line interactive pure sine wave tower UPS
Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels
Easy-to-read LCD interface for detailed and accurate information on UPS status
USB and serial ports for UPS management
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WBEXTWAR1YR-SD-04
WEXTWAR1YR-SD-04
This APC Single phase Easy UPS is designed for essential power protection needs of small to medium businesses even in the most unstable power conditions. This 3kVA line interactive tower UPS provides pure sine wave power to handle a wide voltage range and inconsistent power conditions. The plug and play SMV comes with IEC 320 C20 input connection and 6x IEC 320 C13 outlets. The line interactive UPS supports communication interfaces like the USB port and RS-232 for monitoring and management. The Easy UPS and built-in lead-acid battery are covered by a 2-year warranty. Ideal for business PC/workstations, small offices, server rooms, audio/video systems, and retail point-of-sale. The UPS is compatible with the replacement battery APCRBCV209.
Presentation | Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments. |
---|---|
Lead time | Usually in Stock |
Run time for load WMin-max: 210-2100 W | 3min 8s |
---|---|
Max. Capacity Used | |
Main Input Voltage | 230 V AC 1 phase |
Input voltage | 220 V 240 V |
Main Output Voltage | 230 V AC 1 phase |
Rated power in W | 2100 W |
Rated power in VA | 3000 VA |
Product or component type | Uninterruptible power supply (UPS) |
Input Connection Type | IEC 60320 C20 |
output connection type | 6 IEC 60320 C13 |
Number of cables | 1 |
Battery type | Lead-acid battery |
Provided equipment | Documentation CD User manual USB cable |
Range of product | Easy UPS |
Battery type | Lead-acid internal included |
---|---|
UPS connectivity | Serial port USB port |
Mounting mode | Tower |
Run Time | |
---|---|
Efficiency | |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 4 h |
Battery voltage | 48 V |
Battery charger power | 99 W rated |
Battery life | 3…5 year(s) |
Replacement battery | |
Extended runtime | 0 |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 0 |
Redundant | No |
UPS size | WS |
Colour | Black |
---|---|
Height | 240 mm |
Width | 180 mm |
Depth | 455 mm |
Net weight | 25.2 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 45...65 Hz +/- 1 Hz auto-sensing |
---|---|
Input voltage limits | 165...295 V |
Maximum configurable power in W | 2100 W |
---|---|
Output frequency | 50/60 Hz +/- 1 Hz unsynchronised |
Crest factor | 3 : 1 |
UPS type | Line interactive |
Wave type | Sine wave |
Graph display | 1 |
Maximum configurable power in VA | 3000 VA |
Transfer time | 2-6 ms typical : 12 ms maximum |
Product certifications | CE UKCA EAC |
---|---|
Standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3000 m |
Ambient air temperature for storage | -10…40 °C |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…15000 m |
Acoustic level | 45 dBA |
IP degree of protection | IP20 |
Free slots | 1 |
---|---|
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 125 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 41.400 cm |
Package 1 Width | 31.900 cm |
Package 1 Length | 60.400 cm |
Package 1 Weight | 28.839 kg |
Unit Type of Package 2 | P12 |
Number of Units in Package 2 | 12 |
Package 2 Height | 13.200 cm |
Package 2 Width | 80.000 cm |
Package 2 Length | 120.000 cm |
Package 2 Weight | 346.068 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.