Roll over image to zoom in

SPK47093
Product or component type | Fixation clamp |
---|---|
Range of product | MasterPact NW |
Range compatibility | MasterPact NT MasterPact NW |
Mounting location | Operating mechanism |
Offer type | Spare part |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6 cm |
Package 1 Width | 9 cm |
Package 1 Length | 14 cm |
Package 1 Weight | 50 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.