



SSP1A150BDE
Range of product | Easy Harmony Solid State Relays |
---|---|
Provided accessory | Thermal pad |
Device short name | SSP1E |
Mounting support | Panel |
Number of phases | 1 phase |
Contacts type and conifguration | 1 NO |
[In] rated current | 50 A |
Solid state output type | SCR output |
Output switching mode | Zero voltage switching |
Control type | Electronic controller |
---|---|
Control input voltage | 4...32 V DC |
Minimum switching voltage | 4 V DC turn-on |
Maximum switching voltage | 2 V DC turn-off |
Response time | 0.5 cycle (turn-on) |
Input voltage | 5...24 V DC |
Load current | 0.1…50 A |
Transient overvoltage | 530 V |
Surge current | 500 A for 1/2 Cycle |
Maximum I²t for fusing | 1600 A².s for 10 ms at 50 Hz |
Maximum leakage current | 1 mA off-state |
Maximum voltage drop | <1.6 V on-state |
DV/dt | 500 V/µs off-state at maximum voltage |
Power factor | 0.8 (with maximum load) |
Insulation resistance | 500 MOhm at 500 V DC |
Dielectric strength | 3.8 kV AC for input/output 2 kV AC for output connection |
[Uimp] rated impulse withstand voltage | 8 kV output to case 6 kV input to output |
Tightening torque | 1.5...1.7 N.m for input 2...2.4 N.m for output |
Connections - terminals | Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) with cable end Screw terminals: 0.5...5.26 mm², (AWG 20...AWG 10) with cable end Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) without cable end Screw terminals: 0.5...8.26 mm², (AWG 20...AWG 8) without cable end Forked type tag connectors: 9.2 x 4 mm Ring lugs: 9.2 x 4 mm Forked type tag connectors: 11.7 x 4.5 mm Ring lugs: 11.7 x 4.5 mm |
LED indicator | LED, green for input |
IP degree of protection | IP10 |
Net weight | 115 g |
Width | 59 mm |
Height | 45 mm |
Depth | 29 mm |
Device presentation | Complete product |
Ambient air temperature for operation | -30…80 °C |
---|---|
Ambient air temperature for storage | -30…100 °C |
Pollution degree | 2 |
Overvoltage category | III |
Product certifications | UL CE UKCA TÜV RoHS REACH |
Marking | UL CE UKCA TÜV |
Standards | UL 508 EN/IEC 60947-4-3 EN/IEC 62314 CSA C22.2 No 14 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.9 cm |
Package 1 Width | 4.5 cm |
Package 1 Length | 2.9 cm |
Package 1 Weight | 115 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 8 |
Package 2 Height | 3.8 cm |
Package 2 Width | 12.5 cm |
Package 2 Length | 18.6 cm |
Package 2 Weight | 982 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 64 |
Package 3 Height | 15 cm |
Package 3 Width | 30 cm |
Package 3 Length | 40 cm |
Package 3 Weight | 12.1 kg |
(1) Load output connection screw terminals.
(2) Indication area for product label or markings.
(3) Control input voltage LED indicator.
(4) Control input connection screw terminals.
NOTE 1: Tear the films on both side of the thermal pad and attach one side to the metal back of the relay.
NOTE 2: Attach the relay to the heatsink. Heatsink fins should always be positioned in vertical orientation in order to ensure proper heat ventilation. The product may be hot, please allow time for product to cool before touching.
NOTE 3: Maximum screw torque follow the spec using less than 500 RPM electric / pneumatic screwdriver. Fully un-tightened the screw for lug installation.
(A) LOAD
(B) INPUT
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.