
Roll over image to zoom in





+ 3
SSP1HP07
Environmental Data
Total lifecycle Carbon footprint
5
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Range of product | Easy Harmony Solid State Relays |
---|---|
Product or component type | Heat sink |
Product compatibility | solid state relay SSR in 40 A on panel solid state relay SSR in 50 A on panel solid state relay SSR in 75 A on panel |
---|---|
Thermal resistance | 0.69 °C/W |
Mounting support | Panel |
Overvoltage category | III |
Pollution degree | 2 |
Sale per indivisible quantity | 1 |
Width | 86 mm |
Height | 90 mm |
Depth | 82 mm |
Net weight | 377.2 g |
Device presentation | Complete product |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.204 cm |
Package 1 Width | 8.204 cm |
Package 1 Length | 8.992 cm |
Package 1 Weight | 340.194 g |
Unit Type of Package 2 | CAR |
Number of Units in Package 2 | 12 |
Package 2 Height | 14.986 cm |
Package 2 Width | 29.464 cm |
Package 2 Length | 39.624 cm |
Package 2 Weight | 4.826 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
5
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.