
Roll over image to zoom in

SWNMC3SU-4Y-DIGI
Subscription period:
Range compatibility:
Step into smarter business operations with our Secure NMC System (SNS)
Remain current and compliant, mitigating cybersecurity threats
Reduce exposure to attack with the latest security updates
Ensure the highest level of independent security certification (IEC 62443-4-2)
Compatible Software
4-year Secure NMC System (SNS) subscription for Smart-UPS and 1-Phase Symmetra. SNS safeguards your business, delivering ongoing security certification and compliance for your Network Management Card (NMC). The SNS delivers the highest level of security (IEC 62443-4-2 certified), reduces your exposure to attack, and ensures you stay up-to-date. Activate your subscription via the Secure NMC System Tool.
Range of product | Network Management Cards |
---|---|
Product or component type | Subscription |
Digital fulfilment | Digital license via email |
Format | Digital key |
Subscription period | 4 years |
Software type | License |
Type of license | 1 device license |
Subscription type | Paid |
Range compatibility | APC Smart-UPS Smart-UPS Modular Ultra |
User language | English |
User interface | Web user interface Command line interface |
---|---|
Service benefits | New features Feature enhancements Security updates |
Number of input phases | 1 |
Software designation | UPS Network Management Cards |
Software function | For remote power monitoring For remote power monitoring and reboot Security feature |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.