
Roll over image to zoom in

TCSCAR013M120
For CANopen bus
RJ45 line terminator
Easy to install
Lot of 2 units
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
VW3A3608
This CANopen line terminator is an accessory for variable speed drives of Altivar range. It consists in a line terminator for RJ45 connector on CANopen bus.
Range of product | CANopen |
---|---|
Range compatibility | Altivar Process ATV900 Altivar Machine ATV320 Altivar 312 Altivar Process ATV600 Altivar Machine ATV340 except Sercos drives Altivar 32 Lexium 28 |
Bus type | CANopen |
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Line terminator |
Product or component type | CANopen line terminator |
Accessory / separate part destination | RJ45 connector |
Quantity per set | Set of 2 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.000 cm |
Package 1 Width | 3.000 cm |
Package 1 Length | 3.000 cm |
Package 1 Weight | 8.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 100 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.496 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 800 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 21.404 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.