
Roll over image to zoom in

TCSCTN023F13M03
CANopen terminal adaptor
Daisy-chain connection
3m long
RJ45
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Daisy chain tap is an accessory for variable speed drives of Altivar range. It is equipped with 2 RJ45 connectors for connecting CANopen bus in a daisy chain and one cordset equipped with an RJ45 connector for connecting the drive. It also comprises 1 cordset equipped with an RJ45 connector for connecting the drive. It enables the connection of your variable speed drive to CANopen machine bus. It is 3m long. It weighs 50g.
Range of product | CANopen |
---|---|
Range compatibility | Altivar 71 Altivar Machine ATV320 Lexium SD3 Altivar Machine ATV340 except Sercos drives Altivar 312 |
Bus type | CANopen |
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Adaptor |
Product or component type | CANopen terminal adaptor |
Accessory / separate part destination | For link conforming to the CANopen standard |
Electrical connection | 2 connectors RJ45 for daisy chain connection of CANopen bus <0.3 m 1 cable RJ45 for connecting the drive |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 13.000 cm |
Package 1 Length | 13.000 cm |
Package 1 Weight | 51.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 60 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.548 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 480 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 41.384 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.