

TM3DQ8R
Compatible Software
Range of product | Modicon TM3 |
---|---|
Product or component type | Discrete output module |
Range compatibility | Modicon M241 Modicon M251 Modicon M221 Modicon M262 |
Discrete output logic | Positive or negative |
Mechanical durability | 20000000 cycles |
---|---|
Maximum cable distance between devices | Unshielded cable: <30 m for relay output |
Local signalling | 1 LED per channel (green) for output status |
Mounting support | Top hat type TH35-15 rail conforming to IEC 60715 Top hat type TH35-7.5 rail conforming to IEC 60715 plate or panel with fixing kit |
Height | 90 mm |
Width | 27.4 mm |
Depth | 84.6 mm |
Net weight | 0.11 kg |
Marking | CE |
---|---|
Pollution degree | 2 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.519 cm |
Package 1 Width | 10.487 cm |
Package 1 Length | 12.849 cm |
Package 1 Weight | 240.0 g |
Unit Type of Package 2 | CAR |
Number of Units in Package 2 | 42 |
Package 2 Height | 29.4 cm |
Package 2 Width | 39.7 cm |
Package 2 Length | 56.0 cm |
Package 2 Weight | 10.95 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 504 |
Package 3 Height | 105 cm |
Package 3 Width | 120 cm |
Package 3 Length | 80 cm |
Package 3 Weight | 130 kg |

(*) 8.5 mm/0.33 in. when the clamp is pulled out.
(1) Install a mounting strip
(*) Type T Fuse
(1) The COM0 and COM1 terminals are not connected internally.
(2) To improve the life time of the contacts, and to protect from potential inductive load damage, it is recommended to connect a free wheeling diode in parallel to each inductive DC load or an RC snubber in parallel of each inductive AC load.
(A) Source wiring (positive logic)
(*) Type T fuse
(1) The COM0 and COM1 terminals are not connected internally.
(2) To improve the life time of the contacts, and to protect from potential inductive load damage, it is recommended to connect a free wheeling diode in parallel to each inductive DC load or an RC snubber in parallel of each inductive AC load.
(B) Sink wiring (negative logic)
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.