
Roll over image to zoom in

TMARBAT1
Ideal logic controller for your small automation systems requiring flexibility and simple motion
Prevents loss of programmed software logic and PLC configuration in the occurrence of a power outage
Fast and easy programming with a simplified tool
Easy to test and debug thanks to the standard USB port and removable terminal blocks
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This button battery is a separate part for Easy Modicon M200 logic controller. This accessory is an RTC lithium battery. This battery provides backup power to the processor's non-volatile memory. Its capacity is 0.19Ah at 3V. Its duration capacity is up to five years. It is made of Li-CFx (Lithium-Carbon Monofluoride). Its diameter is 20mm, its thickness is 3.2mm. It weighs 0.025kg The PLC battery is an essential component, it prevents loss of programmed software logic and PLC configuration in the occurrence of a power outage. This battery is specially designed for Modicon M200 logic controller. It installs in a specific slot on top of controller. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Range of product | Easy Modicon M200 |
---|---|
Accessory / separate part type | Battery |
Accessory / separate part category | Separate part |
Range compatibility | Easy Modicon M200 |
---|---|
Sale per indivisible quantity | 1 |
Battery capacity | 0.19 Ah at 3 V, Li-CFx (Lithium-Carbon Monofluoride) |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.6 cm |
Package 1 Width | 6 cm |
Package 1 Length | 9 cm |
Package 1 Weight | 4.5 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 50 |
Package 2 Height | 13 cm |
Package 2 Width | 8.6 cm |
Package 2 Length | 18.4 cm |
Package 2 Weight | 289 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 200 |
Package 3 Height | 15 cm |
Package 3 Width | 30 cm |
Package 3 Length | 40 cm |
Package 3 Weight | 1514 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.