
Roll over image to zoom in

TMCR2AI2
Ideal logic controller for your small automation systems requiring flexibility and simple motion
Designed for a quick assembly on controller
Enhance the capacity of the controller
Fast and easy programming with a simplified tool
Environmental Data
Total lifecycle Carbon footprint
7
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
0
Take-back
No
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This optional cartridge provides 2 additional analog inputs to M200 controllers. The 2 analog inputs can be configured as voltage 0V to 10V or current 4mA to 20mA and 0mA to 20mA. This IO cartridge provides additional analog inputs (12bits resolution) to the controller. The data conversion time is 20ms, the sampling duration is 10ms. The inputs are wired with twisted shielded pairs cable on the screw terminal block of the cartridge. It is 41mm high, 15mm deep, and 35mm wide. It weighs 0.012kg. This optional cartridge provides 2 additional analog inputs to the controller. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This cartridge is an optional part of Modicon M200 logic controller. It installs in a specific slot on controller, when removing the cartridge cover. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Range of product | Easy Modicon M200 |
---|---|
Product or component type | Analogue input cartridge |
Product compatibility | Easy Modicon M200 |
Analogue input number | 2 |
Analogue input type | current 4...20 mA current 0...20 mA voltage 0...10 V |
---|---|
Analogue input resolution | 12 bits |
LSB value | 2.44 mV 0...10 Vvoltage 4.88 µA 0...20 mAcurrent 3.91 µA 4...20 mAcurrent |
Conversion time | 20 ms |
Sampling duration | 10 ms |
Absolute accuracy error | +/- 0.1 % of full scale at 25 °C +/- 1 % of full scale |
Temperature drift | +/- 0.02 %FS/°C |
Repeat accuracy | +/- 0.5 %FS |
Non-linearity | +/- 0.01 %FS |
Cross talk | <= 1 LSB |
Type of cable | Twisted shielded pairs cable |
Electrical connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
Maximum cable distance between devices | Twisted shielded pairs cable: <30 m for input |
Insulation | Non-insulated between analogue input and internal logic |
Height | 41 mm |
Depth | 15 mm |
Width | 35 mm |
Net weight | 0.012 kg |
Permissible continuous overload | 13 V, analogue input type: voltage 40 mA, analogue input type: current |
Input impedance | <= 250 Ohm current >= 1 MOhm voltage |
Immunity to microbreaks | 10 ms |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.589 cm |
Package 1 Width | 4.772 cm |
Package 1 Length | 7.056 cm |
Package 1 Weight | 30 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 75 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 2.815 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 2400 |
Package 3 Height | 100 cm |
Package 3 Width | 125 cm |
Package 3 Length | 55 cm |
Package 3 Weight | 85 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
7
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Recyclability potential, in %
0
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.