
Roll over image to zoom in

TMCR2AM3
Ideal logic controller for your small automation systems requiring flexibility and simple motion
Designed for a quick assembly on controller
Enhance the capacity of the controller
Fast and easy programming with a simplified tool
Environmental Data
Total lifecycle Carbon footprint
65
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This optional cartridge provides 2 additional analog inputs and 1 analog output. The analog IOs can be configured as current 4mA to 20mA or 0mA to 20mA, or voltage 0V to 10V or 0V to 5V. This IO cartridge provides additional analog IOs (16bits resolution) to the controller. The data conversion time is 2ms, the sampling duration is 1ms. The IOs are wired with twisted shielded pairs cable on the screw terminal block of the cartridge. It is 41mm high, 15mm deep, and 35mm wide. It weighs 0.024kg. This optional cartridge provides 2 additional analog inputs and 1 analog ouput to the controller. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This cartridge is an optional part of Modicon M200 logic controller. It installs in a specific slot on controller, when removing the cartridge cover. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Range of product | Easy Modicon M200 |
---|---|
Product or component type | Analogue I/O cartridge |
Product compatibility | Easy Modicon M200 |
Analogue input number | 2 |
Analogue input type | current 4...20 mA current 0...20 mA voltage 0...10 V voltage 0...5 V |
---|---|
Analogue input resolution | 16 bits |
Analogue output number | 1 |
Analogue output type | Current: 4...20 mA Voltage: 0...10 V Current: 0...20 mA Voltage: 0...5 V |
Analogue output resolution | 16 bits |
LSB value | 2 µA 0...5 Vvoltage 4...20 mA current 2 µA 0...10 Vvoltage 0...20 mA current 1 mV 0...20 mAcurrent 0...5 V voltage 1 mV 4...20 mAcurrent 0...10 V voltage |
load type | Resistive |
Load impedance ohmic | <= 500 Ohm >= 2 kOhm |
Conversion time | 2 ms |
Sampling duration | 1 ms |
Stabilisation time | 40 ms |
Absolute accuracy error | +/- 1 % of full scale at 55 °C |
Cross talk | 80 dB |
Type of cable | Twisted shielded pairs cable |
Electrical connection | 7 x 1.5 mm² screw terminal block with pitch 3.5 mm adjustment for inputs and outputs |
Maximum cable distance between devices | Twisted shielded pairs cable: <30 m for input/output |
Insulation | Between output and internal logic |
Local signalling | 1 LED (green) for PWR |
Height | 41 mm |
Depth | 15 mm |
Width | 35 mm |
Net weight | 0.024 kg |
Permissible continuous overload | 40 mA, analogue input type: current 30 V, analogue input type: voltage |
Input impedance | <= 250 Ohm current >= 1 MOhm voltage |
Marking | CE |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5 cm |
Package 1 Width | 6.3 cm |
Package 1 Length | 8.9 cm |
Package 1 Weight | 46 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 32 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 1830 g |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 1536 |
Package 3 Height | 95 cm |
Package 3 Width | 80 cm |
Package 3 Length | 120 cm |
Package 3 Weight | 96840 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
65
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.