
Roll over image to zoom in

TMCR2AQ2C
Ideal logic controller for your small automation systems requiring flexibility and simple motion
Designed for a quick assembly on controller
Enhance the capacity of the controller
Fast and easy programming with a simplified tool
Environmental Data
Total lifecycle Carbon footprint
80
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This optional cartridge provides 2 additional analog outputs to M200 controllers. The 2 analog outputs are configured as current 4mA to 20mA. This IO cartridge provides additional analog outputs (12bits resolution) to the controller. The data conversion time is 20ms. The outputs are wired with twisted shielded pairs cable on the screw terminal block of the cartridge. It is 41mm high, 15mm deep, and 35mm wide. It weighs 0.012kg. This optional cartridge provides 2 additional analog outputs to the controller. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This cartridge is an optional part of Modicon M200 logic controller. It installs in a specific slot on controller, when removing the cartridge cover. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Range of product | Easy Modicon M200 |
---|---|
Product or component type | Analogue output cartridge |
Product compatibility | Easy Modicon M200 |
Analogue output number | 2 |
---|---|
Analogue output type | Current: 4...20 mA |
Analogue output resolution | 12 bits |
LSB value | 3.91 µA 4...20 mA current |
load type | Resistive |
Load impedance ohmic | <= 500 Ohm |
Conversion time | 20 ms |
Stabilisation time | 40 ms |
Absolute accuracy error | +/- 1 % of full scale +/- 0.3 % of full scale at 25 °C |
Temperature drift | +/- 0.02 %FS/°C |
Repeat accuracy | +/- 0.4 %FS |
Non-linearity | +/- 0.01 %FS |
Cross talk | <= 1 LSB |
Type of cable | Twisted shielded pairs cable |
Electrical connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for outputs |
Maximum cable distance between devices | Twisted shielded pairs cable: <30 m for output |
Insulation | Non-insulated between analogue output and internal logic |
Height | 41 mm |
Depth | 15 mm |
Width | 35 mm |
Net weight | 0.012 kg |
Immunity to microbreaks | 10 ms |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.6 cm |
Package 1 Width | 7.0 cm |
Package 1 Length | 3.5 cm |
Package 1 Weight | 20.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 75 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 2.815 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 1200 |
Package 3 Height | 100 cm |
Package 3 Width | 125 cm |
Package 3 Length | 55 cm |
Package 3 Weight | 44 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
80
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.