
Roll over image to zoom in

TMCR2TI2
Ideal logic controller for your small automation systems requiring flexibility and simple motion
Designed for a quick assembly on controller
Enhance the capacity of the controller
Fast and easy programming with a simplified tool
Environmental Data
Total lifecycle Carbon footprint
10
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This optional cartridge provides 2 additional temperature inputs to M200 controllers. This IO cartridge provides additional temperature inputs (14bits resolution) to the controller. Its sampling duration is 125ms for thermocouple input and 250ms for temperature probe input. The inputs are wired with twisted shielded pairs cable on the 2 screw terminal blocks of the cartridge. It is 41mm high, 15mm deep, and 35mm wide. It weighs 0.012kg. This optional cartridge provides 2 additional analog inputs to the controller. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This cartridge is an optional part of Modicon M200 logic controller. It installs in a specific slot on controller, when removing the cartridge cover. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Range of product | Easy Modicon M200 |
---|---|
Product or component type | Analogue input cartridge |
Product compatibility | Easy Modicon M200 |
Analogue input number | 2 |
Analogue input type | thermocouple - 200...1000 °C with thermocouple J thermocouple - 200...1300 °C with thermocouple K thermocouple 0...1760 °C with thermocouple R thermocouple 0...1760 °C with thermocouple S thermocouple 0...1820 °C with thermocouple B thermocouple - 200...400 °C with thermocouple T thermocouple - 200...1300 °C with thermocouple N thermocouple - 200...800 °C with thermocouple E thermocouple 0...2315 °C with thermocouple C Ni 100/Ni 1000 temperature probe - 60...180 °C Pt 100 temperature probe - 200...850 °C Pt 1000 temperature probe - 200...600 °C |
---|---|
Analogue input resolution | 14 bits |
LSB value | 0.1 °C |
Sampling duration | 125 ms, analogue input type: thermocouple 250 ms, analogue input type: temperature probe |
Absolute accuracy error | +/- 0.1 % of full scale at 25 °C for Pt 100/Pt 1000, Ni 100/ Ni 1000 temperature probe +/- 0.4 % of full scale at 25 °C for thermocouple K - 200...0 °C +/- 0.1 % of full scale at 25 °C for thermocouple K 0...1300 °C +/- 0.4 % of full scale at 25 °C for thermocouple J - 200...0 °C +/- 0.1 % of full scale at 25 °C for thermocouple J 0...1000 °C +/- 0.4 % of full scale at 25 °C for thermocouple E - 200...0 °C +/- 0.1 % of full scale at 25 °C for thermocouple E 0...800 °C +/- 0.4 % of full scale at 25 °C for thermocouple T - 200...0 °C +/- 0.1 % of full scale at 25 °C for thermocouple T 0...400 °C +/- 0.4 % of full scale at 25 °C for thermocouple N - 200...0 °C +/- 0.1 % of full scale at 25 °C for thermocouple N 0...1300 °C +/- 0.1 % of full scale for thermocouple C |
Temperature drift | +/- 0.02 %FS/°C |
Repeat accuracy | +/- 0.5 %FS |
Non-linearity | +/- 0.01 %FS |
Cross talk | <= 1 LSB |
Type of cable | Twisted shielded pairs cable |
Electrical connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
Maximum cable distance between devices | Twisted shielded pairs cable: <30 m for input |
Insulation | Non-insulated between analogue input and internal logic |
Height | 41 mm |
Depth | 15 mm |
Width | 35 mm |
Net weight | 0.012 kg |
Input impedance | >= 1 MOhm |
Immunity to microbreaks | 10 ms |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 4.800 cm |
Package 1 Length | 7.000 cm |
Package 1 Weight | 33.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 75 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.735 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 1200 |
Package 3 Height | 75.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 60.000 cm |
Package 3 Weight | 51.760 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
10
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.