
Roll over image to zoom in

V02
It is suitable for multi utilization categories and has reliable performance in DC circuit
It provides suitability and capability for up to 4 add-on modules
Easy operation with several models of handles for option
Multi standards certified
Green Premium compliant (RoHS/REACh)
Environmental Data
Total lifecycle Carbon footprint
31
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Vario switch body, 3 poles, 12A/690V, for motor switching applications up to 4kW@400V AC-23. It can be used to switch DC circuits until 250V DC DC-1 to DC-5, by use of contacts in series. It provides capability to have mounted until 4 add-on modules, connection by screw terminals, mounting on DIN-rail or by screw fixing. To be equipped with an handle to form an operational switch-disconnector, several models of handles are available. Add-on modules (main pole, neutral pole, earthing module, auxiliary contacts) and mounting accessories are available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product Name | TeSys VARIO |
Device Short Name | V |
Product Type | Switch body |
Mounting Support | Plate Symmetrical rail |
---|---|
Performance Level | High performance |
Number of Poles | 3P |
Contact Type and Composition | 3 NO |
Network type | AC DC |
Network frequency | 50/60 Hz |
[Ue] IEC Rated Operational Voltage | 690 V AC 50/60 Hz |
IEC Rated Operational Power in W | 3 kW at 400...415 V (AC-3) 4 kW at 500 V (AC-3) 1.5 kW at 230...240 V (AC-3) 5.5 kW at 500 V (AC-23A) 5.5 kW at 690 V (AC-3) 7.5 kW at 690 V (AC-23A) 3 kW at 230...240 V (AC-23A) 4 kW at 400...415 V (AC-23A) |
[Ie] Rated Operational Current | 8.1 A AC-23 Ue: 400 V |
[Ith] Conventional Free Air Thermal Current | 12 A |
[Ithe] Conventional Enclosed Thermal Current | 10 A |
Making capacity ( I Rms) | 120 A at 400 V AC-21A 120 A at 400 V AC-22A 120 A at 400 V AC-23A |
Breaking Capacity | 120 A at 400 V (AC-21A) 120 A at 400 V (AC-22A) 120 A at 400 V (AC-23A) |
Rated Conditional Short Circuit Current | 10 kA at 400 V - associated fuse 12 A aM 10 kA at 400 V - associated fuse 12 A gG |
[Icm] Rated Short Circuit Making Capacity | 1 kA at 400 V at Ipeak |
Intermittent duty class | 30 |
Suitability for isolation | Yes |
[Uimp] rated impulse withstand voltage | 8 kV |
[Icw] rated short-time withstand Rms current | 300 A at 400 V duration: 1 s |
Mechanical Durability | 100000 cycles |
Electrical Durability | 100000 cycles AC-21 30000 cycles DC-1 30000 cycles DC-2 30000 cycles DC-3 30000 cycles DC-4 30000 cycles DC-5 |
IEC Terminal Connection | Power circuit: screw clamp terminals10 mm² - solid Power circuit: screw clamp terminals6 mm² - flexible - with cable end |
Tightening Torque | Power circuit: 2.1 N.m - on screw clamp terminals |
Height | 74 mm |
Width | 55 mm |
Depth | 60 mm |
Product Weight | 0.2 kg |
Standards | IEC 60947-3 |
---|---|
Product Certifications | UL CSA GL UKCA CCC |
Degree of Protection | IP20 conforming to IEC 60529 |
Protective Treatment | TC |
Mechanical Robustness | Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27 |
Ambient Air Temperature for Operation | -20…50 °C |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.000 cm |
Package 1 Width | 8.400 cm |
Package 1 Length | 7.800 cm |
Package 1 Weight | 175.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 24 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.682 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 192 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 47.036 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
31
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
63dc4fbe-3f44-4801-881b-22a3bb8008d9
REACh Regulation
Halogen-free status
Halogen free product
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.