
Roll over image to zoom in


VBF0GE
High protection degree of waterproof and dustproof for harsh environment
Made from recyclable and recoverable materials.
Easy operation with padlockable handle
Simple and reliable installation
Environmental Data
Total lifecycle Carbon footprint
17
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
20
Take-back
No
TeSys enclosed starter with switch disconnector, 3 poles, Ithe 20A 690V, for main switching in motor applications up to 7.5kW@400V AC-23. Enclosure providing IP65 protection, fitted with a black rotary handle and black front plate, padlockable (padlocks not included). It includes a 3-pole Vario switch body V0 with 2 possible add-on module attachments. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product name | TeSys VARIO |
Device short name | VBF |
Device application | Preventive maintenance |
Product or component type | Enclosed switch-disconnector |
Performance level | High performance |
Poles description | 3P |
Control type | Rotary handle |
Handle colour | Black |
Handle front plate colour | Black |
Rotary handle padlocking | 1 to 3 padlocks 4…8 mm |
Marking | 0 - 1 |
---|---|
[Ue] rated operational voltage | 690 V AC |
[Uimp] rated impulse withstand voltage | 8 kV |
[Ithe] conventional enclosed thermal current | 20 A |
[Ie] rated operational current | 14.5 A (AC-23A) at 400 V |
Rated operational power in W | 7.5 kW at 400 V (AC-23) 5.5 kW at 400 V (AC-3) |
Intermittent duty class | 30 |
Making capacity ( I rms) | 250 A at 400 V AC-21A 250 A at 400 V AC-22A 250 A at 400 V AC-23A |
[Icm] rated short-circuit making capacity | 1 kA at 400 V at Ipeak |
[Icw] rated short-time withstand Rms current | 300 A at 400 V duration: 1 s |
Rated conditional short-circuit current | 10 kA at 400 V - associated fuse 25 A aM 10 kA at 400 V - associated fuse 25 A gG |
Breaking capacity | 200 A at 400 V (AC-21A) 200 A at 400 V (AC-22A) 200 A at 400 V (AC-23A) |
Mechanical durability | 100000 cycles |
Electrical durability | 100000 cycles AC-21 30000 cycles DC-1...5 |
Environmental characteristic | Standard environment |
Suitability for isolation | Yes |
Connections - terminals | Screw clamp terminals10 mm² - solid Screw clamp terminals6 mm² - flexible - with cable end |
Tightening torque | 2.1 N.m - on screw clamp terminals |
Fire resistance | 960 °C conforming to IEC 60595-2-1 |
handle front plate dimension | 60 x 60 mm |
Height | 146 mm |
Width | 90 mm |
Depth | 131 mm |
Net weight | 0.5 kg |
Standards | IEC 60204 IEC 60947-4-1 |
---|---|
Protective treatment | TC |
IP degree of protection | IP65 conforming to IEC 60529 |
Mechanical robustness | Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27 |
Ambient air temperature for operation | -20…50 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.500 cm |
Package 1 Width | 16.000 cm |
Package 1 Length | 11.700 cm |
Package 1 Weight | 470.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 7 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.760 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 56 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 40.580 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
17
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
9ea58720-3cf9-4883-9af8-9d64d3981af2
REACh Regulation
Use Again
Recyclability potential, in %
20
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.