
Roll over image to zoom in

VC1GUN
Compact design with capability of 2 add-on modules
Ready-to-use to control and disconnect UL motors
High protection degree of waterproof and dustproof for harsh environment, good sealing performance
Green Premium compliant
Environmental Data
Total lifecycle Carbon footprint
17
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys enclosed starter with switch disconnector, 3 poles, 20A/600V, for main and emergency stop switching in motor applications up to 10hp@600V. Enclosure fitted with a 3-pole switch body Vario V1, red rotary handle, yellow front plate with O/I marking. Possible attachement of 2 add-on modules to the internal switch body (main pole, neutral pole, earthing module, auxiliary contacts), to be ordered separately. NEMA type 1 and type 12 enclosure, IP65 protection, sealable, padlockable in O-Off position. It conforms to UL/CSA standards, Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product name | TeSys VARIO |
Device short name | VC-GUN |
Product or component type | Enclosed emergency stop switch disconnector |
Performance level | High performance |
Poles description | 3P |
control type | Rotary handle |
Handle colour | Red |
Handle front plate colour | Yellow |
Rotary handle padlocking | 1 to 3 padlocks 4…8 mm |
Marking | 0 - 1 |
---|---|
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 8 kV |
[Ithe] conventional enclosed thermal current | 25 A |
[Ie] rated operational current | 21.8 A (AC-23A) at 400 V |
Rated operational power in W | 11 kW at 400 V (AC-23) 7.5 kW at 400 V (AC-3) |
Intermittent duty class | 30 |
Making capacity ( I rms) | 320 A at 400 V AC-21A 320 A at 400 V AC-22A 320 A at 400 V AC-23A |
[Icm] rated short-circuit making capacity | 1 kA at 400 V at Ipeak |
[Ith] conventional free air thermal current | 25.0 A conforming to IEC 690 V 20 A conforming to UL 600 V |
Rated power in hp | 5 hp at 240 V, UL certified 10 hp at 480 V, UL certified 10 hp at 600 V, UL certified |
[Icw] rated short-time withstand Rms current | 384 A at 400 V duration: 1 s |
Rated conditional short-circuit current | 10 kA at 400 V - associated fuse 35 A aM 10 kA at 400 V - associated fuse 35 A gG |
Breaking capacity | 250 A at 400 V (AC-21A) 250 A at 400 V (AC-22A) 250 A at 400 V (AC-23A) |
Mechanical durability | 100000 cycles |
Electrical durability | 100000 cycles AC-21 30000 cycles DC-1...5 |
Environmental characteristic | Standard environment |
Suitability for isolation | Yes |
Connections - terminals | Screw clamp terminals10 mm² - solid - with cable end Screw clamp terminals6 mm² - flexible |
Tightening torque | 2.1 N.m - on screw clamp terminals |
Fire resistance | 960 °C conforming to IEC 60595-2-1 |
handle front plate dimension | 60 x 60 mm |
Height | 164 mm |
Width | 121 mm |
Depth | 132 mm |
Net weight | 0.5 kg |
Standards | CSA C22.2 No 14 IEC 60204 UL 508 IEC 60947-4-1 |
---|---|
Protective treatment | TC |
IP degree of protection | IP65 conforming to IEC 60529 |
NEMA degree of protection | NEMA 12 |
Mechanical robustness | Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27 |
Ambient air temperature for operation | -20…50 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 13.500 cm |
Package 1 Width | 18.500 cm |
Package 1 Length | 14.000 cm |
Package 1 Weight | 654.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 14 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 9.911 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 56 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 54.596 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
17
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
9ea58720-3cf9-4883-9af8-9d64d3981af2
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.