
Roll over image to zoom in

VCF02
Multi usage for main and emergency stop switch disconner
Convenient to use with 3 options of padlockable operating handle
Ensure high protection degree under harsh environment
Multi standards certified
Compliant with Green Premium
Environmental Data
Total lifecycle Carbon footprint
31
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
57
Take-back
No
TeSys Vario switch disconnector for door mounting, 3 poles, 12A/690V, for motor switching applications up to 4kW@400V AC-23. Complete unit composed of a switch body V02, a red handle with yellow 60x60mm front plate KCF1PZ. Intended for main and emergency stop switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with 4 screws fixing on door, ensuring IP65 to the mounting. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product Name | TeSys VARIO |
Device Short Name | VCF |
Product Type | Emergency stop switch disconnector |
Device Composition | Switch Handle |
---|---|
Mounting Support | Handle: door Switch: door |
Mounting Method | By 4 screws for handle |
Performance Level | High performance |
Number of Poles | 3P |
Contact Type and Composition | 3 NO |
[Ue] IEC Rated Operational Voltage | 690 V AC 50/60 Hz |
IEC Rated Operational Power in W | 3 kW at 400...415 V (AC-3) 4 kW at 500 V (AC-3) 1.5 kW at 230...240 V (AC-3) 5.5 kW at 500 V (AC-23A) 5.5 kW at 690 V (AC-3) 7.5 kW at 690 V (AC-23A) 3 kW at 230...240 V (AC-23A) 4 kW at 400...415 V (AC-23A) |
[Ie] Rated Operational Current | 8.1 A AC-23 Ue: 400 V |
[Ith] Conventional Free Air Thermal Current | 12 A |
[Ithe] Conventional Enclosed Thermal Current | 10 A |
Making Capacity ( I Rms) | 120 A at 400 V AC-21A 120 A at 400 V AC-22A 120 A at 400 V AC-23A |
Breaking Capacity | 120 A at 400 V (AC-21A) 120 A at 400 V (AC-22A) 120 A at 400 V (AC-23A) |
Rated Conditional Short Circuit Current | 10 kA at 400 V - associated fuse 12 A aM 10 kA at 400 V - associated fuse 12 A gG |
[Icm] Rated Short Circuit Making Capacity | 1 kA at 400 V at Ipeak |
[Icw] Rated Short Time Withstand Current | 300 A at 400 V duration: 1 s |
[Uimp] Rated Impulse Withstand Voltage | 8 kV |
Suitability for Isolation | Yes |
Network Type | DC AC |
Intermittent Duty Class | 30 |
Control Type | Rotary handle |
Rotary Handle Mounting Style | Direct |
Handle Color | Red |
Handle Front Plate Color | Yellow |
Rotary Handle Padlocking | 1 to 3 padlocks 4…8 mm |
Marking | 0 - 1 |
Mechanical Durability | 100000 cycles |
Electrical Durability | 100000 cycles AC-21 30000 cycles DC-1 30000 cycles DC-2 30000 cycles DC-3 30000 cycles DC-4 30000 cycles DC-5 |
IEC Terminal Connection | Power circuit: screw clamp terminals10 mm² - solid Power circuit: screw clamp terminals6 mm² - flexible - with cable end |
Tightening Torque | Power circuit: 2.1 N.m - on screw clamp terminals |
Base Dimension | 60 x 60 mm |
Height | 74 mm |
Width | 60 mm |
Product Weight | 0.25 kg |
Standards | IEC 60947-3 |
---|---|
Product Certifications | UL CCC GL CSA UKCA |
Degree of Protection | IP20 conforming to IEC 60529 IP65 |
Protective Treatment | TC |
Mechanical Robustness | Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27 |
Ambient Air Temperature for Operation | -20…50 °C |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Compatibility Code | Main switch disconnector |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.500 cm |
Package 1 Width | 9.000 cm |
Package 1 Length | 12.500 cm |
Package 1 Weight | 219.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 24 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.732 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 192 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 55.100 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
31
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
63dc4fbe-3f44-4801-881b-22a3bb8008d9
REACh Regulation
Halogen-free status
Halogen free product
PVC free
Yes
Use Again
Recyclability potential, in %
57
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.