
Roll over image to zoom in



VW3A3600
Compatible with the entire range of communication modules.
Complete kit
Easy to install
Original part
Environmental Data
Total lifecycle Carbon footprint
2
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
12
Take-back
No
This Altivar mechanical adapter enables installation of communication modules for Alitvar 320 drives. Compatible with the entire range of communication modules, eliminating need for multiple devices.
Range of product | Altivar |
---|---|
Accessory / separate part category | Mounting and fixing accessories |
Accessory / separate part type | Adapter |
Accessory / separate part destination | Variable speed drive |
Range compatibility | Altivar Machine ATV320 |
---|---|
Product compatibility | Variable speed drive ATV320...C |
Kit composition | Mechanical adaptor with pluggable connector Earthing cable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.000 cm |
Package 1 Width | 16.800 cm |
Package 1 Length | 23.200 cm |
Package 1 Weight | 223.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 8 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.440 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 64 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 28.668 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
2
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
330b0c85-2d24-4e1c-afc7-a9615d1b71a3
Use Again
Recyclability potential, in %
12
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.