
Roll over image to zoom in





+ 3
VW3A3616
Easy to install
Removable module ease your installation configuration
Designed for Altivar drives
Green Premium
Environmental Data
Total lifecycle Carbon footprint
2
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Altivar Ethernet TCP/IP communication module has 2 ports with RJ45 connectors. It is compatible with Altivar Machine ATV320, Lexium 32 and Altivar 32. Removable module allows last minute decisions on drive communication protocol and thus facilitates installation project management.
Range of product | Altivar |
---|---|
Product or component type | Communication module |
Accessory / separate part category | Communication accessories |
Product compatibility | Lexium 32M |
---|---|
Range compatibility | Altivar Machine ATV320 Altivar 32 Lexium 32 |
Communication port protocol | Modbus TCP EtherNet/IP |
Electrical connection | 1 connector RJ45, EtherNet/IP 1 connector RJ45, Modbus TCP |
Transmission rate | 10/100 Mbps |
Addressing | IP addressing manual, BOOTP or DHCP |
Exchange mode | Half duplex and full duplex |
Communication service | Up to 8 connections (includes connections of Modbus TCP/Ethernet IP) for Ethernet IP/Modbus TCP FDR Agent for Ethernet IP/Modbus TCP Read holding registers (03), 63 words max for Modbus TCP Read input registers (04), 63 words max for Modbus TCP Write single register (06) for Modbus TCP Write multiple registers (16), 63 words max for Modbus TCP Read/write multiple registers (23) for Modbus TCP Read device identification (43) for Modbus TCP Diagnostics (08) for Modbus TCP I/O scanner : read/write, 6 words maximum for Modbus TCP Communication monitoring for Modbus TCP SNMP agent for Ethernet IP Master/Slave hierarchy ODVA AC drive profile and CiA 402 profile for Ethernet IP Fixed communication monitoring adjusted by Ethernet IP scanner adaptor (Master) for Ethernet IP |
Display type | 1 LED for MS (Module Status) 1 LED for NS (Network Status) 1 LED for Ethernet port activity 1 LED for Modbus TCP port activity |
Net weight | 0.3 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.200 cm |
Package 1 Width | 6.100 cm |
Package 1 Length | 9.000 cm |
Package 1 Weight | 60.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 100 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.590 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
2
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Eabe1c38-4fea-4053-a04b-f026433c8b42
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.