
Roll over image to zoom in





+ 3
VW3A3618
Easy to install
Removable module ease your installation configuration
Designed for Altivar drives
Green Premium
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This CANopen communication module is an option for variable speed drives of Altivar range. It is equipped with a 9-way male SUB-D connector. It is compatible with Altivar Machine and Altivar Process drives. It enables integration of your variable speed drive in your process control network.
Range of product | Altivar |
---|---|
Product or component type | Communication module |
Accessory / separate part category | Communication accessories |
Product compatibility | Lexium 32M |
---|---|
Range compatibility | Altivar Process ATV600 Altivar Machine ATV340 except Sercos drives Altivar 32 Altivar Machine ATV320 Lexium 32 Altivar Process Modular Altivar Process ATV900 |
Communication port protocol | CANopen, CANmotion |
Electrical connection | 1 male connector SUB-D 9, CANopen, CANmotion |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.35 cm |
Package 1 Width | 8.89 cm |
Package 1 Length | 5.08 cm |
Package 1 Weight | 68.04 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 24 |
Package 2 Height | 15 cm |
Package 2 Width | 15 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 1.962 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
2a2f2e41-9976-44a1-aaef-cecaebe1de88
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.