
Roll over image to zoom in

VW3A3628
Removable module allows last minute decisions on drive communication protocol: facilitates installation management
Environmental Data
Total lifecycle Carbon footprint
68
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This product is part of the Altivar range, an offer of variables speed drives for asynchronous motors. The communication module supports CANopen and CANmotion protocols. It is furnished with 5-way screw terminal block for electrical connection. This range is compatible with Altivar Process ATV900, Altivar Process ATV600, Lexium 32, Altivar Process Modular, Altivar Machine ATV340 except Sercos drives, Altivar 32 and Altivar Machine ATV320 and Lexium 32 servo drives. Altivar variable speed drives and soft starters deliver top performance in motor control applications across machines, processes and buildings.
Range of product | Altivar |
---|---|
Product or component type | Communication module |
Accessory / separate part category | Communication accessories |
Product compatibility | Lexium 32M |
---|---|
Range compatibility | Altivar Process ATV900 Altivar Process ATV600 Lexium 32 Altivar Process Modular Altivar Machine ATV340 except Sercos drives Altivar 32 Altivar Machine ATV320 |
Communication port protocol | CANopen, CANmotion |
Electrical connection | Spring terminal 5-way terminal block, CANopen, CANmotion |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.7 cm |
Package 1 Width | 6.2 cm |
Package 1 Length | 9.0 cm |
Package 1 Weight | 68.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 96 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 7.036 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
68
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
E2fcb334-b418-4f52-8a3f-bf4cd89d0956
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.