
Roll over image to zoom in

VW3A3721
For variable speed drives
Daisy chain topology
2 RJ45 connectors electrical connection
SNTP synchronization protocol
Embedded HTTP web server
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This EtherNet/IP, Modbus TCP, and MD-Link dual port module communication module is an option for variable speed drives of Altivar range. It is equipped with 2 RJ45 connectors. It is compatible with Altivar Machine and Altivar Process drives. It enables integration of your variable speed drive in your process control network. It weighs 20g.
Range of product | Altivar |
---|---|
Product or component type | Communication module |
Range compatibility | Altivar Process ATV600 Altivar Process Modular |
---|---|
Communication port protocol | MD-Link EtherNet/IP Modbus TCP |
Electrical connection | 2 connectors RJ45, Ethernet IP/Modbus TCP/MD-Link |
Transmission rate | 10/100 Mbps |
Exchange mode | Half duplex and full duplex |
Communication service | SNMP agent for Ethernet IP Modbus TCP server for Ethernet IP/Modbus TCP Ethernet/IP adapter for Ethernet IP RSTP support for Ethernet IP FTP for Ethernet IP ODVA AC drive and CiA 402 profile for Ethernet IP/Modbus TCP Auto-MDIX for Ethernet IP/Modbus TCP 32 parameters IN - 32 parameters OUT implicit messaging for Ethernet IP/Modbus TCP FDR for Ethernet IP/Modbus TCP |
Communication network type | IPv6 (internet protocol) |
Topology | Daisy chain |
Time synchronisation protocol | SNTP |
Web server | Embedded HTTP server |
Web services | Widgets (ID, control, data table, diagnostic, charts) Energy monitoring Customizable home page Save/restore drive configuration Ethernet setting and diagnostic Pump function setting and monitoring Upgrade drive firmware Drive monitor Drive setting and diagnostic |
Display type | 1 LED for MS (Module Status) 1 LED for NS (Network Status) 1 LED for TX/RX (Transmit/Receive port 1) 1 LED for TX/RX (Transmit/Receive port 2) |
Bus profile | CIP AC Drive CiA 402 |
Net weight | 0.2 kg |
Product certifications | ODVA Achilles: level 2 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.5 cm |
Package 1 Width | 13.0 cm |
Package 1 Length | 19.0 cm |
Package 1 Weight | 151.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 16 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 2.917 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Eabe1c38-4fea-4053-a04b-f026433c8b42
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.