
Roll over image to zoom in

VW3A4422
Radio interference input filter
Three phase network
15A rated current
380V to 500V network rated voltage
Type 022 EMC filter compatibility
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This EMC input filter enables your drive to be in compliance with electromagnetic compatibility requirements. It is designed to reduce conducted emissions on the supply mains and enlarge the maximum motor cable length. This product is compliant with IEC/EN 61800-3, category C1, C2 or C3, in Environment 1 (public network). It is compatible with Altivar 32, Altivar machine ATV320 and ATV340, Lexium 28 and Lexium 52. It is mounted beside the variable speed drive. It acts as a support for the drives and is attached to them via tapped holes.
Range of product | Altivar Lexium |
---|---|
Product or component type | EMC input filter |
Range compatibility | Altivar 32 Altivar Machine ATV340 Lexium 32 Altivar Machine ATV320 Lexium 28 Lexium 52 |
Product compatibility | LXM28A ATV32, 380...500 V, 0.37...1.5 kW LXM32, three-phase, line current 1.2...8.7 A Variable speed drive ATV320...B at 0.37 kW, 380...500 V, three phase Variable speed drive ATV320...B at 0.55 kW, 380...500 V, three phase Variable speed drive ATV320...B at 0.75 kW, 380...500 V, three phase Variable speed drive ATV320...B at 1.1 kW, 380...500 V, three phase Variable speed drive ATV320...B at 1.5 kW, 380...500 V, three phase Variable speed drive ATV320...B at 2.2 kW, 380...500 V, three phase Variable speed drive ATV320...B at 3 kW, 380...500 V, three phase Variable speed drive ATV320...B at 4 kW, 380...500 V, three phase Variable speed drive ATV340 at 0.75 kW, 380...480 V Variable speed drive ATV340 at 1.5 kW, 380...480 V |
Product specific application | Radio interference input filter |
Mounting location | At variable speed drive side |
Network number of phases | Three phase |
Maximum cable distance between devices | 20 m conforming to IEC 61800-3 category C1 50 m conforming to IEC 61800-3 category C2 100 m conforming to IEC 61800-3 category C3 |
---|---|
[In] rated current | 15 A |
Thermal losses | 9.9 W |
Network rated voltage | 380…500 V |
Tolerance | - 15...10 % |
Net weight | 0.9 kg |
Emc filter compatibility | Type 022 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.200 cm |
Package 1 Width | 15.800 cm |
Package 1 Length | 23.200 cm |
Package 1 Weight | 936.000 g |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 80 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 87.400 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Additional EMC Input Filters
Dimensions in mm
a | b | c | G | H | Ø |
---|---|---|---|---|---|
107 | 195 | 42 | 85 | 180 | 4.5 |
Dimensions in in.
a | b | c | G | H | Ø |
---|---|---|---|---|---|
4.21 | 7.68 | 1.65 | 3.35 | 7.09 | 0.18 |
Mounting Recommendations
Mounting the Filter on the Side of the Drive
Recommended Schema
(1)
Filter
(2)
Drive
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.