
Roll over image to zoom in

VW3A4423
Enable the drives to meet more stringent requirements
Reduce conducted emissions on the supply mains
Conforms to standard IEC 61800-3 category C1 or C6
Save space with drive mounting onto the filter.
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This EMC filter is an option for variable speed drives of Altivar range and servo drives of Lexium range. Its rated current is equal to 25A. It is used to reduce conducted emissions on the line supply below the limits of standards EN 55011 group 1, class A or B, and IEC/EN 61800-3 category C2, C3. It weighs 0.775kg. This additional EMC filter can only be used on TN (neutral connection) and TT (earthed neutral) type systems.
Range of product | Altivar Lexium |
---|---|
Product or component type | EMC input filter |
Range compatibility | Lexium 32 Lexium 52 Lexium 28 Altivar Machine ATV340 |
Product compatibility | LXM28A LXM32, three-phase, line current 14.6...18.1 A Variable speed drive ATV340 at 2.2 kW, 380...480 V Variable speed drive ATV340 at 3 kW, 380...480 V Variable speed drive ATV340 at 4 kW, 380...480 V Variable speed drive ATV340 at 5.5 kW, 380...480 V Variable speed drive ATV340 at 7.5 kW, 380...480 V |
Product specific application | Radio interference input filter |
Mounting location | At variable speed drive side |
Network number of phases | Three phase |
Maximum cable distance between devices | 20 m conforming to IEC 61800-3 category C1 50 m conforming to IEC 61800-3 category C2 100 m conforming to IEC 61800-3 category C3 |
---|---|
[In] rated current | 25 A |
Thermal losses | 15.8 W |
Network rated voltage | 380…500 V |
Tolerance | - 15...10 % |
Net weight | 1.35 kg |
Emc filter compatibility | Type 023 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.200 cm |
Package 1 Width | 22.400 cm |
Package 1 Length | 29.600 cm |
Package 1 Weight | 1.532 kg |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 44 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 65.736 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Additional EMC Input Filters
Dimensions in mm
a | b | c | G | H | Ø |
---|---|---|---|---|---|
140 | 235 | 50 | 120 | 215 | 4.5 |
Dimensions in in.
a | b | c | G | H | Ø |
---|---|---|---|---|---|
5.51 | 9.25 | 1.96 | 4.72 | 8.46 | 0.18 |
Mounting Recommendations
Mounting the Filter on the Side of the Drive
Recommended Schema
(1)
Filter
(2)
Drive
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.