
Roll over image to zoom in

VW3A4425
Enable the drives to meet more stringent requirements
Reduce conducted emissions on the supply mains
Conforms to standard IEC 61800-3 category C1 or C5
Save space with drive mounting onto the filter.
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This EMC input filter is an option for Altivar variable speed drive ranges. This filter enables your drive to comply with electromagnetic compatibility requirements. It is designed to reduce conducted emissions on the supply mains and enlarge the maximum motor cable length. It is designed for 380…500V three-phase supply voltage. Its line-rated current is 49A. It acts as a support for the drives and is attached to them via tapped holes. This product is compliant with IEC/EN 61800-3, category C1, C2 or C3, in Environment 1 (public network). It is mounted underneath the variable speed drive.
Range of product | Lexium Altivar |
---|---|
Product or component type | EMC input filter |
Range compatibility | Altivar 32 Altivar Machine ATV320 |
Product compatibility | ATV32, 380...500 V, 11...15 kW Variable speed drive ATV320 at 11 kW, 380...500 V, three phase Variable speed drive ATV320 at 15 kW, 380...500 V, three phase |
Product specific application | Radio interference input filter |
Mounting location | Below variable speed drive |
Network number of phases | Three phase |
Maximum cable distance between devices | 20 m conforming to IEC 61800-3 category C1 100 m conforming to IEC 61800-3 category C2 150 m conforming to IEC 61800-3 category C3 |
---|---|
[In] rated current | 49 A |
Thermal losses | 27.4 W |
Network rated voltage | 380…500 V |
Tolerance | - 15...10 % |
Net weight | 4.75 kg |
Emc filter compatibility | Type 025 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.000 cm |
Package 1 Width | 38.000 cm |
Package 1 Length | 47.400 cm |
Package 1 Weight | 4.286 kg |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 8 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 47.096 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Additional EMC Input Filters
Dimensions in mm
a | b | c | G | H | Ø |
---|---|---|---|---|---|
245 | 395 | 60 | 205 | 375 | 5.5 |
Dimensions in in.
a | b | c | G | H | Ø |
---|---|---|---|---|---|
9.65 | 15.55 | 2.36 | 8.07 | 14.76 | 0.22 |
Mounting Recommendations
Mounting the Filter behind the Drive
Recommended Schema
(1)
Filter
(2)
Drive
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.