
Roll over image to zoom in

VW3A5106
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This motor choke is an option for variable speed drives of Altivar 61 / Altivar 71 range. Its rated current equal to 481A. It is used as an output filter (between drive output and motor) and enables your variable speed drive to run with motor cables longer than the maximum permitted lengths. Its protection index is IP00. It weighs 58 kg. It is used to limit overvoltages at the motor terminals, filter interference and reduce motor earth leakage current. It is sold in indivisible quantity of 3.
Product or component type | Motor choke |
---|---|
Range compatibility | Altivar 61 Altivar 71 Altivar Process ATV600 Altivar 61Q Altivar Process ATV900 Altivar 71Q |
Product specific application | Output filter |
[In] rated current | 481 A |
Product compatibility | ATV61HC16N4 ATV61HC22N4 ATV61HC31Y ATV61HC40Y ATV61HD90M3X ATV61QC20N4 ATV61QC25N4 ATV61QC25Y ATV61QC31Y ATV71HC16N4 ATV71HC20N4 ATV71HC25N4 ATV71HC25Y ATV71HC31Y ATV71QC16N4 ATV71QC20N4 ATV71QC20Y ATV71QC25Y ATV630 variable speed drive wall mount - 220 kW, 380...480 V ATV930 variable speed drive wall mount - 220 kW, 380...480 V |
nedded quantity | 3 |
Electrical connection | Tag connector 2 x M12 |
Maximum motor cable length | 250 m shielded cable P motor 90 kW at 200...240 V 300 m unshielded cable P motor 90 kW at 200...240 V 250 m shielded cable P motor 160…220 kW at 380...480 V 1 300 m unshielded cable P motor 160…220 kW at 380...480 V 1 150 m shielded cable P motor 250…400 kW at 500...690 V 1 250 m unshielded cable P motor 250…400 kW at 500...690 V 1 250 m shielded cable P motor 250…400 kW at 500...690 V 2 400 m unshielded cable P motor 250…400 kW at 500...690 V 2 |
---|---|
dv/dt | 500 V/µs max at 400 V 750 V/µs max at 500 V 1000 V/µs max at 690 V |
Thermal losses | 530 W |
maximum drive output frequency | 100 Hz |
Ambient air temperature for operation | -10…50 °C |
Net weight | 58 kg |
IP degree of protection | IP20 (with kits VW3A9612,613) IP00 |
---|---|
Ambient air temperature for storage | -25…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 58.000 cm |
Package 1 Width | 60.000 cm |
Package 1 Length | 80.000 cm |
Package 1 Weight | 31.500 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Dimensions
Front View
The choke comprise 3 components

Right View
a | b | c | G | H | Ø |
---|---|---|---|---|---|
245 | 250 | 200 | 225 | 175 | 9 x 13 |
9.65 | 9.84 | 7.87 | 8.86 | 6.89 | 0.35 x 0.51 |
Mounting Recommendations
Horizontal mounting

Vertical mounting

Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.